Properties
Version | End plate, RS 80 orange, End plate direct mounting both sides, Width: 17 mm |
Order No. | 1324360000 |
Type | AP 80 D OR |
GTIN (EAN) | 4008190094898 |
Qty. | 20 items |
Depth | 16.9 mm |
Depth (inches) | 0.665 inch |
Height | 86.4 mm |
Height (inches) | 3.402 inch |
Width | 17 mm |
Width (inches) | 0.669 inch |
Net weight | 7 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Comparative Tracking Index (CTI) | 600 ≤ CTI |
Insulating material | PA 66 |
Insulating material group | I |
Material | PA 66 |
Surface finish | untreated |
UL 94 flammability rating | V-2 |
Colour | orange |
Colour chart (similar) | RAL 2000 |
Encapsulation option | No |
Protection degree | IP20 in installed state |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_99229) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1324360000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC002779 |
ETIM 10.0 | EC002779 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-02 |
ECLASS 14.0 | 27-19-06-02 |
ECLASS 15.0 | 27-19-06-02 |
ROHS | Conform |