IE-S1DS2VE0400T01T01-E

Patch cable, SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, T1-B, PVC, 40 m

Tuotteen tunnus 2725850400

Approvals

Approvals
ROHS
UL File Number Search
Certificate no. (cULus)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Length
Length (inches)
Net weight

Temperatures

Operating temperature

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

Electrical properties

Dielectric strength, contact / contact
Dielectric strength, contact / shield
PoE / PoE+

Standards

Connector standard

Cable structure

Colour coding
Complete shielding
Cross-section
Insulation
Insulation diameter 2
Material sheath
Number of wires
Overlap of shielding braid
Sheath diameter, max.
Sheath diameter, min.
Sheathing colour
Shielding
Strands

Kábel elektromos tulajdonságai

Capacity at 800 Hz
Category
Characteristic impedance
Coupling attenuation 1 to 600 MHz
Nominal current
Rated voltage (DC)
Resistance differential
Test voltage: wire-wire-shield
Transmission rate

Propiedades mecánicas y propiedades de material cable

Bending radius
Colour
Halogen
Resistance to oils
Resistance to spread of flame
UV-resistant

Plug

Plug left
Plug right

Plug, left

Zástrčka vlevo

Plug, right

Plug right

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0