Properties
Order No. | 2929310000 |
Type | TC INL THIRD 11 |
GTIN (EAN) | 4099986664098 |
Qty. | 1 items |
Depth | 5 mm |
Depth (inches) | 0.197 inch |
Height | 45 mm |
Height (inches) | 1.772 inch |
Width | 20 mm |
Width (inches) | 0.787 inch |
Net weight | 817.09 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1eacbb3e-7931-4ebb-9179-f29fd9b50028 |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC011819 |
ETIM 7.0 | EC011819 |
ETIM 8.0 | EC011819 |
ETIM 9.0 | EC011819 |
ETIM 10.0 | EC011819 |
ECLASS 9.1 | 21-07-92-03 |
ECLASS 10.0 | 21-07-92-03 |
ECLASS 11.0 | 21-07-04-12 |
ECLASS 12.0 | 21-07-04-12 |
ECLASS 13.0 | 21-07-04-12 |
ECLASS 14.0 | 21-07-04-12 |
ECLASS 15.0 | 21-07-04-12 |
Accessories
-
Item No.:2748890000Packaging unit:5 PC
Mounting tool, Blade width (B): 5.5 mm, Blade length: 25 mm, Blade thickness (A): 0.8 mm
-
Item No.:2748190000Packaging unit:5 PC
Mounting tool, Blade width (B): 2 mm, Blade length: 25 mm, Blade thickness (A): 2 mm, Blade size, crosshead: 2
-
Item No.:2748140000Packaging unit:5 PC
Mounting tool, Blade length: 25 mm, Blade size, crosshead: 0
-
Item No.:2748150000Packaging unit:5 PC
Mounting tool, Blade width (B): 1 mm, Blade length: 25 mm, Blade thickness (A): 1 mm, Blade size, crosshead: 1
-
Item No.:2748180000Packaging unit:5 PC
Mounting tool, Blade width (B): 1 mm, Blade length: 25 mm, Blade thickness (A): 1 mm, Blade size, crosshead: 1
-
Item No.:2748860000Packaging unit:5 PC
Mounting tool, Blade width (B): 3 mm, Blade length: 25 mm, Blade thickness (A): 0.5 mm
-
Item No.:2748880000Packaging unit:5 PC
Mounting tool, Blade width (B): 4 mm, Blade length: 25 mm, Blade thickness (A): 0.5 mm
-
Item No.:2748170000Packaging unit:5 PC
Mounting tool, Blade length: 25 mm, Blade size, crosshead: 0
-
Item No.:2748870000Packaging unit:5 PC
Mounting tool, Blade width (B): 3.5 mm, Blade length: 25 mm, Blade thickness (A): 0.5 mm
-
Item No.:2748160000Packaging unit:5 PC
Mounting tool, Blade width (B): 2 mm, Blade length: 25 mm, Blade thickness (A): 2 mm, Blade size, crosshead: 2
-
-
Item No.:2888370000Packaging unit:1 PC
Mounting tool, Blade length: 129 mm
-
Is accessory of
Spare parts
-
Item No.:2748180000Packaging unit:5 PC
Mounting tool, Blade width (B): 1 mm, Blade length: 25 mm, Blade thickness (A): 1 mm, Blade size, crosshead: 1
-
Item No.:2748160000Packaging unit:5 PC
Mounting tool, Blade width (B): 2 mm, Blade length: 25 mm, Blade thickness (A): 2 mm, Blade size, crosshead: 2
-
Item No.:2748880000Packaging unit:5 PC
Mounting tool, Blade width (B): 4 mm, Blade length: 25 mm, Blade thickness (A): 0.5 mm
-
Item No.:2748870000Packaging unit:5 PC
Mounting tool, Blade width (B): 3.5 mm, Blade length: 25 mm, Blade thickness (A): 0.5 mm
-
Item No.:2748140000Packaging unit:5 PC
Mounting tool, Blade length: 25 mm, Blade size, crosshead: 0
-
Item No.:2748860000Packaging unit:5 PC
Mounting tool, Blade width (B): 3 mm, Blade length: 25 mm, Blade thickness (A): 0.5 mm
-
Item No.:2748190000Packaging unit:5 PC
Mounting tool, Blade width (B): 2 mm, Blade length: 25 mm, Blade thickness (A): 2 mm, Blade size, crosshead: 2
-
Item No.:2748170000Packaging unit:5 PC
Mounting tool, Blade length: 25 mm, Blade size, crosshead: 0
-
Item No.:2748890000Packaging unit:5 PC
Mounting tool, Blade width (B): 5.5 mm, Blade length: 25 mm, Blade thickness (A): 0.8 mm
-
Item No.:2748150000Packaging unit:5 PC
Mounting tool, Blade width (B): 1 mm, Blade length: 25 mm, Blade thickness (A): 1 mm, Blade size, crosshead: 1
-
Item No.:2888370000Packaging unit:1 PC
Mounting tool, Blade length: 129 mm
-
Individual parts
-
-
Item No.:2748870000Packaging unit:5 PC
Mounting tool, Blade width (B): 3.5 mm, Blade length: 25 mm, Blade thickness (A): 0.5 mm
-
Item No.:2748150000Packaging unit:5 PC
Mounting tool, Blade width (B): 1 mm, Blade length: 25 mm, Blade thickness (A): 1 mm, Blade size, crosshead: 1
-
Item No.:2748180000Packaging unit:5 PC
Mounting tool, Blade width (B): 1 mm, Blade length: 25 mm, Blade thickness (A): 1 mm, Blade size, crosshead: 1
-
Item No.:2748890000Packaging unit:5 PC
Mounting tool, Blade width (B): 5.5 mm, Blade length: 25 mm, Blade thickness (A): 0.8 mm
-
Item No.:2748190000Packaging unit:5 PC
Mounting tool, Blade width (B): 2 mm, Blade length: 25 mm, Blade thickness (A): 2 mm, Blade size, crosshead: 2
-
Item No.:2748880000Packaging unit:5 PC
Mounting tool, Blade width (B): 4 mm, Blade length: 25 mm, Blade thickness (A): 0.5 mm
-
Item No.:2748170000Packaging unit:5 PC
Mounting tool, Blade length: 25 mm, Blade size, crosshead: 0
-
Item No.:2748140000Packaging unit:5 PC
Mounting tool, Blade length: 25 mm, Blade size, crosshead: 0
-
Item No.:2748160000Packaging unit:5 PC
Mounting tool, Blade width (B): 2 mm, Blade length: 25 mm, Blade thickness (A): 2 mm, Blade size, crosshead: 2
-
Item No.:2748860000Packaging unit:5 PC
Mounting tool, Blade width (B): 3 mm, Blade length: 25 mm, Blade thickness (A): 0.5 mm