Properties
Order No. | 2683800000 |
Type | TC INL THIRD 4 |
GTIN (EAN) | 4050118701920 |
Qty. | 1 items |
Depth | 447 mm |
Depth (inches) | 17.598 inch |
Height | 50 mm |
Height (inches) | 1.968 inch |
Width | 200 mm |
Width (inches) | 7.874 inch |
Net weight | 1,002.2 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1eacbb3e-7931-4ebb-9179-f29fd9b50028 |
Description of article | Foam inlay screwdrivers |
Assembly | with tools |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC011819 |
ETIM 7.0 | EC011819 |
ETIM 8.0 | EC011819 |
ETIM 9.0 | EC011819 |
ETIM 10.0 | EC011819 |
ECLASS 9.1 | 21-07-92-03 |
ECLASS 10.0 | 21-07-92-03 |
ECLASS 11.0 | 21-07-04-12 |
ECLASS 12.0 | 21-07-04-12 |
ECLASS 13.0 | 21-07-04-12 |
ECLASS 14.0 | 21-07-04-12 |
ECLASS 15.0 | 21-07-04-12 |
Accessories
ToolsScrewdriversMech. torque screwdrivers and interchangeable bitsInsulated interchangeable blades for ...... Pozidriv crosshead
ToolsScrewdriversMech. torque screwdrivers and interchangeable bitsInsulated interchangeable blades for ...... hexagonal / Allen key
ToolsScrewdriversMech. torque screwdrivers and interchangeable bitsInsulated interchangeable blades for ...... Phillips crosshead
ToolsScrewdriversMech. torque screwdrivers and interchangeable bitsInsulated interchangeable blades for ...... Torx
ToolsScrewdriversMech. torque screwdrivers and interchangeable bitsInsulated interchangeable blades for ...... slotted-head screws
ToolsScrewdriversMech. torque screwdrivers and interchangeable bitsInsulated interchangeable blades for ...... Robertson
Is accessory of
Individual part of
Individual parts
ToolsScrewdriversMech. torque screwdrivers and interchangeable bitsInsulated interchangeable blades for ...... Robertson
ToolsScrewdriversMech. torque screwdrivers and interchangeable bitsInsulated interchangeable blades for ...... slotted-head screws
ToolsScrewdriversMech. torque screwdrivers and interchangeable bitsInsulated interchangeable blades for ...... Torx
ToolsScrewdriversMech. torque screwdrivers and interchangeable bitsInsulated interchangeable blades for ...... Phillips crosshead
ToolsScrewdriversMech. torque screwdrivers and interchangeable bitsInsulated interchangeable blades for ...... hexagonal / Allen key