Properties
Order No. | 2683900000 |
Type | TC INL THIRD 9 |
GTIN (EAN) | 4050118703191 |
Qty. | 1 items |
Depth | 447 mm |
Depth (inches) | 17.598 inch |
Height | 50 mm |
Height (inches) | 1.968 inch |
Width | 200 mm |
Width (inches) | 7.874 inch |
Net weight | 970.4 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1eacbb3e-7931-4ebb-9179-f29fd9b50028 |
Description of article | Foam inlay clamp meter |
Assembly | with tools |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC011819 |
ETIM 7.0 | EC011819 |
ETIM 8.0 | EC011819 |
ETIM 9.0 | EC011819 |
ETIM 10.0 | EC011819 |
ECLASS 9.1 | 21-07-92-03 |
ECLASS 10.0 | 21-07-92-03 |
ECLASS 11.0 | 21-07-04-12 |
ECLASS 12.0 | 21-07-04-12 |
ECLASS 13.0 | 21-07-04-12 |
ECLASS 14.0 | 21-07-04-12 |
ECLASS 15.0 | 21-07-04-12 |
ROHS | Conform |