Properties
Version | Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 70 mm², Threaded stud connection |
Order No. | 1028400000 |
Type | WFF 70 |
GTIN (EAN) | 4008190083311 |
Qty. | 10 items |
Depth | 61 mm |
Depth (inches) | 2.402 inch |
Depth including DIN rail | 69.5 mm |
Height | 132 mm |
Height (inches) | 5.197 inch |
Width | 31.8 mm |
Width (inches) | 1.252 inch |
Net weight | 157.464 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Certificate No. (IECEX) | IECEXULD15.0004U |
Max. voltage (IECEX) | 1100 V |
Current (IECEX) | 192 A |
Wire cross section max. (IECEX) | 70 mm² |
Marking EN 60079-7 | Ex eb II C Gb |
Ex 2014/34/EU label | II 2 G D |
End cover plate required | No |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 35 |
Explosion-tested version | Yes |
Number of similar terminals | 1 |
Open sides | closed |
Type of mounting | Snap-on |
2 x cable lugs DIN 46 234 | 2.5...70 mm² |
2 x cable lugs DIN 46 235 | 16...70 mm² |
Cable lug to DIN 46234 | 2.5...95 mm² |
Cable lug to DIN 46235 | 16...70 mm² |
Clamping range, max. | 95 mm² |
Clamping range, min. | 2.5 mm² |
Connection cross-section, stranded, max. | 95 mm² |
Connection cross-section, stranded, min. | 2.5 mm² |
Connection direction | on side |
Number of connections | 2 |
Stud size for spade connection | M 8 |
Tightening torque, max. | 12 Nm |
Tightening torque, min. | 6 Nm |
Type of connection | Threaded stud connection |
Wire connection cross section AWG, max. | AWG 3/0 |
Wire connection cross section AWG, min. | AWG 14 |
Wire connection cross section, finely stranded, max. | 95 mm² |
Wire connection cross section, finely stranded, min. | 2.5 mm² |
Wire connection cross-section, solid core, max. | 95 mm² |
Wire connection cross-section, solid core, min. | 2.5 mm² |
Certificate No. (CSA) | 200039-1244019 |
Current size C (CSA) | 170 A |
Voltage size C (CSA) | 600 V |
Wire cross section max. (CSA) | 00 AWG |
Wire cross section min. (CSA) | 14 AWG |
Rail | TS 35 |
Standards | IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 3/0 |
Wire connection cross section AWG, min. | AWG 14 |
Rated cross-section | 70 mm² |
Rated voltage | 1,000 V |
Rated DC voltage | 1,500 V |
Rated current | 192 A |
Current at maximum wires | 232 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 0.17 mΩ |
Rated impulse withstand voltage | 8 kV |
Power loss in accordance with IEC 60947-7-x | 6.14 W |
Pollution severity | 3 |
Certificate No. (UR) | E60693 |
Conductor size Factory wiring max. (UR) | 00 AWG |
Conductor size Factory wiring min. (UR) | 14 AWG |
Conductor size Field wiring max. (UR) | 00 AWG |
Conductor size Field wiring min. (UR) | 14 AWG |
Current size C (UR) | 175 A |
Voltage size C (UR) | 1000 V |
Approval/Certificate/Document of Conformity |
[Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35702)
[Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_207460) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284527) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) [UKCA Ex Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253982) [POLSKIREJ certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_156119) [CCC Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_178480) [ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_207457) [IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_207458) [UKCA Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_253983) [DNV Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_320351) [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37284) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59711) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1028400000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1028400000) |
Product Change Notification | [PCN WFF](https://mdcop.weidmueller.com/mediadelivery/asset/900_296476) |
User Documentation |
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149)
[WFF range for 1500 VDC applications](https://mdcop.weidmueller.com/mediadelivery/asset/900_156620) [DIRECT MOUNTING WFF TERMINAL BLOCKS](https://mdcop.weidmueller.com/mediadelivery/asset/900_164386) [NTI WFF 70](https://mdcop.weidmueller.com/mediadelivery/asset/900_207464) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ETIM 10.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-01 |
ECLASS 14.0 | 27-25-01-01 |
ECLASS 15.0 | 27-25-01-01 |
Approvals |              |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UR) | E60693 |
Certificate No. (cURusEX) | E184763 |
Accessories
-
Item No.:1065500000Packaging unit:5 PC
Bolt-type screw terminals, Cross-connector, Number of poles: 3
-
Item No.:1065000000Packaging unit:5 PC
Bolt-type screw terminals, Cross-connector, Number of poles: 2
-
Item No.:1609920000Packaging unit:540 PC
WS, Terminal marker, 12 x 6.5 mm, Pitch in mm (P): 6.50 Weidmueller, Allen-Bradley, white
-
-
-
Item No.:1069800000Packaging unit:20 PC
Bolt-type screw terminals, Cover plate, dark beige, 2 mm
-
Item No.:1070360000Packaging unit:20 PC
Bolt-type screw terminals, Hood, beige, 30.5 mm
-
Item No.:1064550000Packaging unit:20 PC
Bolt-type screw terminals, Hood, Light green, 31 mm
-
-
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
-
Item No.:0156300000Packaging unit:50 PC
Bolt-type screw terminals, Copper-plated aluminium washer
-
Item No.:1067200000Packaging unit:10 PC
Bolt-type screw terminals, Partition plate, grey, 2 mm
-
Item No.:1059000000Packaging unit:50 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 12 mm, 100 °C
-
Item No.:2619930000Packaging unit:600 PC
WS, Terminal marker, 12 x 6.5 mm, Weidmueller, white
Terminal BlocksAccessoriesCross-connectionsWF / WFF-SeriesStandard
MarkersTerminal markersMultiCardWSWS 12/6.5Blank
ToolsCable lugs and Connectorsuninsulated connectorsCrimp cable lugs acc. to DINCrimp cable lugs70 mm²
Terminal BlocksAccessoriesProtection against contactProtective covers
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs (acc. to EN 13600)70 mm²
MarkersTerminal markersMultiCardDekafixDEK 5/5Blank
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs with thin flange70 mm²
Terminal BlocksAccessoriesMounting supportMiscellaneous
Terminal BlocksAccessoriesPartition platesWF / WFF-Series
Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
MarkersTerminal markersMultiMarkWSWS 12/6.5