Properties
Version | Bolt-type screw terminals, Cross-connector, Number of poles: 3 |
Order No. | 1065500000 |
Type | WQL 3 WFF70 |
GTIN (EAN) | 4008190174811 |
Qty. | 5 items |
Depth | 3 mm |
Depth (inches) | 0.118 inch |
Height | 89 mm |
Height (inches) | 3.504 inch |
Width | 20 mm |
Width (inches) | 0.787 inch |
Net weight | 41.61 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Copper - zinc |
Colour | grey |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Number of cross-connected terminals | 3 |
Rated current, 2-pole | 192 A |
Rated current, multi-pole | 232 A |
Type | Cross-connector |
Pitch in mm (P) | 32 mm |
Installation advice | Direct mounting |
Number of poles | 3 |
Rated current | 192 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60180) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1065500000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1065500000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ETIM 10.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ECLASS 15.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:1028480000Packaging unit:10 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 70 mm², Threaded stud connection, Direct mounting
-
Item No.:1028400000Packaging unit:10 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 70 mm², Threaded stud connection
-
Item No.:1049230000Packaging unit:5 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 70 mm², Threaded stud connection, Direct mounting, TS 35
-
Item No.:1029400000Packaging unit:5 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 70 mm², Threaded stud connection, Direct mounting
Terminal BlocksUniversal rangeStud technologyWF/WFF-Series2 Studs70 mm²