Version | WS, Terminal marker, 12 x 6.5 mm, Weidmueller, white |
Order No. | 2619930000 |
Type | WS 12/6.5 MM WS |
GTIN (EAN) | 4050118626155 |
Qty. | 600 items |
12 mm | |
Height (inches) | 0.472 inch |
Width | 6.5 mm |
Width (inches) | 0.256 inch |
Net weight | 0.168 g |
Operating temperature range | -50...90 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer | Weidmueller |
Colour | white |
compatible printer | |
Halogen | No |
Material |
PC-ABS
TPU |
Operating temperature range | -50...90 °C |
Operating temperature range, max. | 90 °C |
Operating temperature range, min. | -50 °C |
Printed characters | neutral |
Size of labelling field | 10.5 x 5.8 mm |
UL 94 flammability rating | V-2 |
Version | halogen-free |
Width | 6.5 mm |
Engineering Data | |
Eplan Data Portal | |
CADENAS eCATALOG | |
Catalogues |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ROHS | Conform |
-
Item No.:1038500000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 2, Number of levels: 2, TS 35, V-0
-
Item No.:2562600000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1857540000Packaging unit:4 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection
-
Item No.:1029500000Packaging unit:4 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection
-
Item No.:1049240000Packaging unit:4 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection, Direct mounting, TS 35
-
Item No.:1028500000Packaging unit:5 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection, Direct mounting
-
Item No.:1028580000Packaging unit:5 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection
-
Item No.:1028400000Packaging unit:10 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 70 mm², Threaded stud connection
-
Item No.:1049230000Packaging unit:5 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 70 mm², Threaded stud connection, Direct mounting, TS 35
-
Item No.:1028480000Packaging unit:10 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 70 mm², Threaded stud connection, Direct mounting
-
Item No.:1029400000Packaging unit:5 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 70 mm², Threaded stud connection, Direct mounting
-
Item No.:1029600000Packaging unit:2 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 185 mm², Threaded stud connection
-
Item No.:1028600000Packaging unit:4 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 185 mm², Threaded stud connection
-
Item No.:1028680000Packaging unit:4 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 185 mm², Threaded stud connection
-
Item No.:1049250000Packaging unit:2 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 185 mm², Threaded stud connection, Direct mounting, TS 35
-
Item No.:1312830000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 4 mm², Tension-clamp connection, Plug-in connection
-
Item No.:1848350000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 4 mm², Tension-clamp connection, Plug-in connection, dark beige
-
Item No.:1854960000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 4 mm², Plug-in connection, Tension-clamp connection, dark beige
-
Item No.:2522720000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, blue
-
Item No.:2683430000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, beige, dark beige
-
Item No.:2503650000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2522830000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, blue
-
Item No.:2503870000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:1989780000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2712960000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2583180000Packaging unit:5 PC
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Item No.:2583190000Packaging unit:5 PC
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Item No.:2583170000Packaging unit:5 PC
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Item No.:1770390000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 4 mm², Tension-clamp connection, green
-
Item No.:1878650000Packaging unit:6 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 300 mm², Threaded stud connection
-
Item No.:1028700000Packaging unit:4 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 300 mm², Threaded stud connection
-
Item No.:1029700000Packaging unit:2 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 300 mm², Threaded stud connection
-
Item No.:9538090000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 630 V, Number of connections: 2
-
Item No.:1238920000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 630 V, Number of connections: 2
-
Item No.:1814700000Packaging unit:25 PC
Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection, black, Direct mounting
-
Item No.:1814690000Packaging unit:25 PC
Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection, black, Direct mounting
-
Item No.:7907400000Packaging unit:50 PC
PE terminal, Tension-clamp connection, 6 mm², 720 A (6 mm²), Green/yellow
-
Item No.:1042500000Packaging unit:50 PC
PE terminal, Screw connection, Green/yellow, 10 mm², 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2552200000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552120000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552150000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue
-
Item No.:2552190000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552160000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Item No.:2552090000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue
-
Item No.:1024500000Packaging unit:10 PC
Feed-through terminal block, Screw connection, dark beige, 120 mm², 269 A, 1000 V, Number of connections: 2
-
Item No.:1024550000Packaging unit:10 PC
Feed-through terminal block, Screw connection, Light green, 120 mm², 269 A, 1000 V, Number of connections: 2
-
Item No.:2562740000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2562730000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2562750000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2562760000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2742070000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Item No.:1422440000Packaging unit:10 PC
Feed-through terminal block, Screw connection, blue, 50 mm², 150 A, 1000 V, Number of connections: 2
-
Item No.:1042480000Packaging unit:50 PC
Feed-through terminal block, Screw connection, blue, 10 mm², 57 A, 800 V, Number of connections: 2
-
Item No.:1042400000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 10 mm², 57 A, 800 V, Number of connections: 2
-
Item No.:1393380000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:2595900000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:9538080000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1161690000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1238930000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:2675410000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, blue
-
Item No.:2675310000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675320000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675390000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675330000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, blue
-
Item No.:2675300000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675380000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2718300000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, green
-
Item No.:2675400000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:1770370000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, dark beige
-
Item No.:1770870000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, orange
-
Item No.:1806990000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, blue
-
Item No.:1806980000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, dark beige
-
Item No.:1770360000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, dark beige
-
Item No.:1770860000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, blue
-
Item No.:1770840000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, blue
-
Item No.:1011010000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 6 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1028200000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1012400000Packaging unit:10 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1119870000Packaging unit:10 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1011060000Packaging unit:50 PC
Fuse terminal, Screw connection, orange, 6 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1884630000Packaging unit:10 PC
Fuse terminal, Screw connection, blue, 6 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1012200000Packaging unit:10 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1012300000Packaging unit:10 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1011300000Packaging unit:10 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1011000000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1012100000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1011080000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 6 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1119830000Packaging unit:10 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1119850000Packaging unit:10 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1119840000Packaging unit:10 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1014200000Packaging unit:25 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 10 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1014300000Packaging unit:25 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 10 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1119810000Packaging unit:25 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 10 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1014100000Packaging unit:25 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 10 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1119800000Packaging unit:25 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 10 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1119820000Packaging unit:25 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 10 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1018400000Packaging unit:25 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1014400000Packaging unit:25 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1119790000Packaging unit:25 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1014000000Packaging unit:25 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35