Properties
Version | Auxiliary connection (terminal) |
Order No. | 1066200000 |
Type | WZAF 70 |
GTIN (EAN) | 4008190169831 |
Qty. | 10 items |
Depth | 10 mm |
Depth (inches) | 0.394 inch |
Height | 30 mm |
Height (inches) | 1.181 inch |
Width | 27 mm |
Width (inches) | 1.063 inch |
Net weight | 8.3 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | tinned copper |
Colour | Silver grey |
Version | Additional connection |
Explosion-tested version | No |
Installation advice |
Feed-through (bushing)
Direct mounting |
Type of fixing | Plugged |
Pitch in mm (P) | 27 mm |
Installation advice |
Feed-through (bushing)
Direct mounting |
Rated current | 32 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_46967) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1066200000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1066200000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-08 |
ECLASS 14.0 | 27-25-03-08 |
ECLASS 15.0 | 27-25-03-08 |
ROHS | Conform |
Is accessory of
-
Item No.:1029400000Packaging unit:5 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 70 mm², Threaded stud connection, Direct mounting
-
Item No.:1028480000Packaging unit:10 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 70 mm², Threaded stud connection, Direct mounting
-
Item No.:1049230000Packaging unit:5 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 70 mm², Threaded stud connection, Direct mounting, TS 35
-
Item No.:1028400000Packaging unit:10 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 70 mm², Threaded stud connection
-
Item No.:1789780000Packaging unit:25 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 50 mm², Threaded stud connection
-
Item No.:1968960000Packaging unit:25 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 50 mm², Threaded stud connection
-
Item No.:1780860000Packaging unit:25 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 50 mm², Threaded stud connection, PA 66/6