Properties
Version | Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white |
Order No. | 1609801044 |
Type | DEK 5/5 MC NE WS |
GTIN (EAN) | 4008190397111 |
Qty. | 1,000 items |
Height | 5 mm |
Height (inches) | 0.197 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Net weight | 0.121 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer | Weidmueller |
Colour | white |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 MultiCard = Terminal marker |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Orientation of print | horizontal |
Printed characters | Mixed characters |
Size of labelling field | 5 x 5 mm |
Type of printing | neutral |
UL 94 flammability rating | V-2 |
Width | 5 mm |
Pitch in mm (P) | 5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62304) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1609801044) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1609801044) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1609801044&norm=0) |
Product Change Notification |
[Technical change to MultiCard material - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_102023)
[Technical change to MultiCard material - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_102024) [MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560) [MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ETIM 10.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ECLASS 15.0 | 27-28-11-01 |
ROHS | Conform |
Is accessory of
-
Item No.:1064130000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 500 V
-
Item No.:1064120000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V
-
Item No.:1064990000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 100 V
-
Item No.:1063960000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V
-
Item No.:1064020000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 1200 V
-
Item No.:1063970000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 250 V
-
Item No.:1064010000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 700 V
-
Item No.:1063980000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 300 V
-
Item No.:1063990000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 600 V
-
Item No.:1063950000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 100 V
-
Item No.:1063720000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 1000 V
-
Item No.:1063730000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 1000 V
-
Item No.:1063740000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 800 V
-
Item No.:1063930000Packaging unit:1 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V
-
Item No.:1063880000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 100 V
-
Item No.:1063890000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V
-
Item No.:1063940000Packaging unit:1 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 200 V
-
Item No.:0337400000Packaging unit:1 PC
Device markers, Accessories x 8 mm, PVC, Colour: black
-
Item No.:1720600000Packaging unit:1 PC
Device markers, Accessories x 8 mm, PVC, Colour: black, Self-adhesive
-
Item No.:1064280000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1510 V
-
Item No.:1064300000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1.7 kV
-
Item No.:1066490000Packaging unit:1 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1870 V
-
Item No.:1064330000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1550 V
-
Item No.:1064290000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1510 V
-
Item No.:1064260000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 1600 V
-
Item No.:1064310000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1650 V
-
Item No.:1064320000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1550 V
-
Item No.:1064270000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 1632 V
-
Item No.:1064730000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 50 V
-
Item No.:1064950000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 100 V
-
Item No.:1064740000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 70 V
-
Item No.:1064230000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 900 V
-
Item No.:1064170000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 900 V
-
Item No.:1064220000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 900 V
-
Item No.:1064210000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 780 V
-
Item No.:1064250000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 780 V
-
Item No.:1064190000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 770 V
-
Item No.:1064240000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 770 V
-
Item No.:1064150000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 900 V
-
Item No.:1064530000Packaging unit:8 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 100 V
-
Item No.:1064810000Packaging unit:8 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V
-
Item No.:1064570000Packaging unit:8 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 250 V
-
Item No.:1064800000Packaging unit:8 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 100 V
-
Item No.:1064820000Packaging unit:8 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 250 V
-
Item No.:1064600000Packaging unit:8 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 300 V
-
Item No.:1064540000Packaging unit:8 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V
-
Item No.:1064610000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 600 V
-
Item No.:1064630000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1200 V
-
Item No.:1064860000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1200 V
-
Item No.:1064840000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 600 V
-
Item No.:1636530000Packaging unit:20 PC
Terminal markers, Terminal marker, 15 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1063780000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1500 V
-
Item No.:1063770000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1500 V
-
Item No.:1063820000Packaging unit:1 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 2000 V
-
Item No.:1063810000Packaging unit:1 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 2000 V
-
Item No.:1063760000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1500 V
-
Item No.:1805880000Packaging unit:50 PC
Group markers, Terminal marker, 23 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:2662450000Packaging unit:1 PC
M8, LED: , LED initiator: , Wiring type:
-
Item No.:1064870000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 1000 V
-
Item No.:1064710000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1900 V
-
Item No.:1064720000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1900 V
-
Item No.:1064640000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 1000 V
-
Item No.:1064920000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1900 V
-
Item No.:1064890000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1200 V
-
Item No.:1064700000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 1000 V
-
Item No.:1064690000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1200 V
-
Item No.:1064090000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 165 V
-
Item No.:1064070000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 30 V
-
Item No.:1064080000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 70 V
-
Item No.:1421440000Packaging unit:1 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1870 V
-
Item No.:1064420000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 100 V
-
Item No.:1064440000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 200 V
-
Item No.:1064490000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 100 V
-
Item No.:1064430000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V
-
Item No.:1354800000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V
-
Item No.:1064500000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V
-
Item No.:1130670000Packaging unit:1 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1.8 kV
-
Item No.:1139710000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V
-
Item No.:1065020000Packaging unit:1 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 2 kV
-
Item No.:1064980000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 100 V
-
Item No.:1065010000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 100 V
-
Item No.:1063830000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 100 V
-
Item No.:1063870000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 250 V
-
Item No.:1063860000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 200 V
-
Item No.:1063840000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V
-
Item No.:1064390000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V
-
Item No.:1064340000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 100 V
-
Item No.:1064380000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 100 V
-
Item No.:1064350000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V
-
Item No.:1354790000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V
-
Item No.:1064400000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 200 V
-
Item No.:1064050000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 1000 V
-
Item No.:1064060000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1200 V
-
Item No.:1307880000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 1300 V
-
Item No.:1064040000Packaging unit:1 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1900 V
-
Item No.:1064030000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 1000 V
-
Item No.:2593450000Packaging unit:20 PC
SCHT, Terminal marker, 39.3 x 8 mm, Pitch in mm (P): 7.00 beige
-
Item No.:0517960000Packaging unit:20 PC
SCHT, Terminal marker, 39.3 x 8 mm, Pitch in mm (P): 7.00 Weidmueller, white