Female plugs - PUSH IN spring connection
Naturally, the CH20M system also shows its perfection in the peripheral interface.
When considering design options, processing, usability, reliability and security, the PCB terminals or pin headers and connectors are just as important in the practice as the entire system.
In every sector, the connection technology is at the top of its class.
Simple, component-friendly unplugging of the female plug using the integrated release lever.
When considering design options, processing, usability, reliability and security, the PCB terminals or pin headers and connectors are just as important in the practice as the entire system.
In every sector, the connection technology is at the top of its class.
- 100% non-interchangeable Together with the captive, unique "Auto-Set" encoding, the uniquely detectable markers on the plug connection and in the front ensure misconnection-proof assignment of the connections. Both markers can be printed as cards in a PrintJet and then permanently snapped on.
- 100% intuitive Quick and easy operation by means of an integrated colour-coded release lever with grip tab and including a screwdriver pocket.
- 100% safe Touch protection for the male and female header on both sides
- 100% efficient All PCB connection elements are reflow compatible
- 100% time and cost savings During the installation: the quick all-purpose "Multi-Tool" screw head ensures a secure contact, user-friendly operation and less complexity. Additional features, such as the "Wire ready" technology, enable you to minimize wiring costs and increase customer satisfaction.
Simple, component-friendly unplugging of the female plug using the integrated release lever.
-
Item No.:1989210000Packaging unit:108 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 3, 180°, PUSH IN with actuator, Box
-
Item No.:1989200000Packaging unit:108 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 3, 180°, PUSH IN with actuator, Box
-
Item No.:1497670000Packaging unit:108 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 3, 180°, PUSH IN with actuator, Box
Added to Your Shopping Cart