Busbars
-
Item No.:0357400000Packaging unit:1 Meter
Busbar (terminal), silver, Height: 1000 mm, Depth: 6 mm, Copper
-
Item No.:1071200000Packaging unit:1 Meter
Busbar (terminal), silver, Height: 1000 mm, Depth: 1.2 mm, Copper
-
Item No.:0571300000Packaging unit:1 Meter
Busbar (terminal), silver, Height: 1000 mm, Depth: 6 mm, Copper
-
Item No.:0348900000Packaging unit:1 Meter
Busbar (terminal), silver, Height: 1000 mm, Depth: 3 mm, Copper
-
Item No.:1397000000Packaging unit:20 Meter
Busbar (terminal), silver, Height: 2000 mm, Depth: 3 mm, Copper
-
Item No.:0438000000Packaging unit:25 Meter
Busbar (terminal), silver, Height: 1000 mm, Depth: 3 mm, Steel
-
Item No.:0296700000Packaging unit:100 PC
Mounting screw (Terminal), 5.00 mm, Steel, Depth: 8.5 mm, Width: 8.5 mm, Height: 8.5 mm
-
Item No.:0280100000Packaging unit:100 PC
Fastening element (Terminal), silver, Height: 12.5 mm, Width: 10 mm, Steel, 180 °C
-
Item No.:1313600000Packaging unit:20 Meter
Busbar (terminal), brown-red, Height: 15 mm, Depth: 2 mm, Copper
-
Item No.:0280200000Packaging unit:10 Meter
Busbar (terminal), Natural, Height: 15 mm, Depth: 2 mm, Copper
-
Item No.:0280300000Packaging unit:10 PC
Busbar (terminal), silver, Height: 12 mm, Depth: 2 mm, Steel
-
-
-
-
-
-
-
-
Item No.:0475480000Packaging unit:50 PC
Terminal cover, silver, Polyamide 66, Height: 19 mm, Width: 6 mm, Depth: 14.5 mm, V-2
-