Egenskaber
Version | Busbar (terminal), silver, Height: 15 mm, Depth: 2 mm, Copper |
Order No. | 1313600000 |
Type | NSCH 2M |
GTIN (EAN) | 4008190052096 |
Qty. | 2 |
Depth | 2 mm |
Depth (inches) | 0,079 inch |
Height | 15 mm |
Height (inches) | 0,591 inch |
Width | 2.000 mm |
Width (inches) | 78,74 inch |
Net weight | 396,528 g |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Copper |
Surface finish | electropolished |
Colour | silver |
Installation advice | Direct mounting |
Installation advice | Direct mounting |
Surface finish | electropolished |
Rated current | 24 A |
Approval/Certificate/Document of Conformity |
[Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_80656)
[UKCA Attestation of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_255566) [ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_80376) [IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_80377) [UKCA Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_255567) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_70268) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1313600000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1313600000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-14-11-92 |
ECLASS 14.0 | 27-14-11-92 |
ECLASS 15.0 | 27-14-11-92 |
ROHS | Conform |
Tilbehør
-
Produkt ID:0299860000Pakningsenhed:20 Styk
Busbar support, beige, 100 °C, Width: 26 mm, V-2, Polyamide 66, when screwed in
-
Produkt ID:0280100000Pakningsenhed:100 Styk
Fastening element (Terminal), silver, Height: 12.5 mm, Width: 10 mm, Steel, 180 °C
-
Produkt ID:0296700000Pakningsenhed:100 Styk
Mounting screw (Terminal), 5.00 mm, Steel, Depth: 8.5 mm, Width: 8.5 mm, Height: 8.5 mm
Terminal BlocksApplication rangeShielding and earthingAccessoriesMounting support
Terminal BlocksAccessoriesBusbarsPunched busbarsAccessories