Properties
Version | Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C |
Order No. | 1025200000 |
Type | WDU 6 CUN |
GTIN (EAN) | 4008190160975 |
Qty. | 50 items |
Delivery status | This article will no longer be available in the future. |
Available until | 29.06.2024 |
Alternative product | [1020200000](~/p/1020200000) |
Depth | 46.5 mm |
Depth (inches) | 1.831 inch |
Depth including DIN rail | 47 mm |
Height | 60 mm |
Height (inches) | 2.362 inch |
Width | 7.9 mm |
Width (inches) | 0.311 inch |
Net weight | 14 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version |
Screw connection
for screwable cross-connection One end without connector |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, max. | 2.5 mm² |
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min. | 0.5 mm² |
Wire connection cross section, finely stranded, two clampable wires, min. | 0.5 mm² |
Wire cross-section, finely stranded, two clampable wires, max. | 2.5 mm² |
Explosion-tested version | Yes |
Number of similar terminals | 1 |
Open sides | right |
Type of mounting | Snap-on |
Connection type, additional connection | Screw connection |
Blade size | 0.8 x 4.0 mm |
Clampable conductor |
|
Clamping range, max. | 10 mm² |
Clamping range, min. | 0.22 mm² |
Clamping screw | M 3.5 |
Connection cross-section, stranded, max. | 6 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | A5 |
Number of connections | 2 |
Stripping length | 12 mm |
Tightening torque, max. | 1.6 Nm |
Tightening torque, min. | 0.8 Nm |
Torque level with DMS electric screwdriver | 3 |
Twin wire-end ferrules, max. | 4 mm² |
Twin wire-end ferrules, min. | 0.5 mm² |
Type of connection | Screw connection |
Wire connection cross section AWG, max. | AWG 8 |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section, finely stranded, max. | 10 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 6 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 6 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 10 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
TS 35 offset | 32 mm |
Rail | TS 35 |
Standards | IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 8 |
Wire connection cross section AWG, min. | AWG 26 |
Rated cross-section | 6 mm² |
Rated voltage | 800 V |
Rated DC voltage | 800 V |
Rated current | 41 A |
Current at maximum wires | 57 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 0.78 mΩ |
Rated impulse withstand voltage | 8 kV |
Power loss in accordance with IEC 60947-7-x | 1.31 W |
Pollution severity | 3 |
Certificate No. (UR) | E60693 |
Conductor size Factory wiring max. (UR) | 8 AWG |
Conductor size Factory wiring min. (UR) | 22 AWG |
Conductor size Field wiring max. (UR) | 8 AWG |
Conductor size Field wiring min. (UR) | 22 AWG |
Current size C (UR) | 50 A |
Voltage size C (UR) | 600 V |
Approval/Certificate/Document of Conformity |
[CB Testreport](https://mdcop.weidmueller.com/mediadelivery/asset/900_42060)
[CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_42061) [NEMKO certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_152186) [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37566) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284527) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59669) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1025200000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1025200000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1025200000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-01 |
ECLASS 14.0 | 27-25-01-01 |
Approvals | ![CE](/picture/CE.gif) ![KEMAKEUR](/picture/KEMAKEUR.gif) ![NEMKO](/picture/NEMKO.gif) ![UR](/picture/UR.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E60693 |
Accessories
-
Item No.:1112950000Packaging unit:48 PC
Group markers, Cover, 33.3 x 8 mm, Pitch in mm (P): 8.00 WDU 4, WEW 35/2, ZEW 35/2, yellow
-
Item No.:1112940000Packaging unit:48 PC
Group markers, Cover, 33.3 x 8 mm, Pitch in mm (P): 8.00 WDU 4, WEW 35/2, ZEW 35/2, white
-
-
-
Item No.:1061200000Packaging unit:50 PC
End bracket, dark beige, TS 35, HB, Wemid, Width: 8 mm, 100 °C
-
Item No.:1856740000Packaging unit:800 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:1906000000Packaging unit:420 PC
WS, Terminal marker, 12 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
-
Item No.:2007130000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 8 mm, Weidmueller, white
-
Item No.:1050080000Packaging unit:50 PC
End plate (terminals), blue, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1050180000Packaging unit:20 PC
End and partition plate for terminals, blue, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1050000000Packaging unit:50 PC
End plate (terminals), dark beige, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1966380000Packaging unit:50 PC
End plate (terminals), dark beige, Height: 54.5 mm, Width: 0.35 mm, V-0, Wemid
-
Item No.:1050100000Packaging unit:20 PC
End and partition plate for terminals, dark beige, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1058800000Packaging unit:20 PC
Partition plate (terminal), dark beige, Height: 86 mm, Width: 3 mm, V-0, Wemid
-
Item No.:1611930000Packaging unit:20 PC
Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1636530000Packaging unit:20 PC
Terminal markers, Terminal marker, 15 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1052260000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, yellow, 57 A, Number of poles: 10, Pitch in mm (P): 8.00, Insulated: Yes, Width: 7.6 mm
-
Item No.:1054860000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, yellow, 57 A, Number of poles: 4, Pitch in mm (P): 8.00, Insulated: Yes, Width: 7.6 mm
-
Item No.:1052360000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, yellow, 57 A, Number of poles: 2, Pitch in mm (P): 8.00, Insulated: Yes, Width: 7.6 mm
-
Item No.:1054760000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, yellow, 57 A, Number of poles: 3, Pitch in mm (P): 8.00, Insulated: Yes, Width: 7.6 mm
-
Item No.:1071040000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 11.1 mm, Depth: 26.6 mm
-
Item No.:1312520000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 11.1 mm
-
Item No.:1071020000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 11.1 mm, Depth: 26.6 mm
-
Item No.:1778990000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 11.1 mm, Depth: 26.6 mm
-
Item No.:1071000000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 11.1 mm, Depth: 26.6 mm
-
Item No.:1071080000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 11.1 mm, Depth: 26.6 mm
-
Item No.:1071010000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 11.1 mm, Depth: 26.6 mm
-
Item No.:1071030000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 11.1 mm, Depth: 26.6 mm
-
Item No.:0517960000Packaging unit:20 PC
SCHT, Terminal marker, 39.3 x 8 mm, Pitch in mm (P): 7.00 Weidmueller, white
-
-