Properties
Version | Accessories, Socket |
Order No. | 0280600000 |
Type | STB 8.5/5/2.3/M3 SAK2.5 |
GTIN (EAN) | 4008190023188 |
Qty. | 50 items |
Depth | 12 mm |
Depth (inches) | 0.472 inch |
Net weight | 1.1 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | dce63e23-eea1-4eaa-9071-1c98fc8fa2ea |
Material | Copper - zinc |
Surface finish | galvanized |
Colour | grey |
Version | For the mounting rails |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
O.D. | 5 mm |
Plug-in depth | 7 mm |
Installation advice | Direct mounting |
Surface finish | galvanized |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_58938) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0280600000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0280600000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ECLASS 15.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:2868370000Packaging unit:20 PC
Feed-through terminal block, Screw connection, dark beige, 16 mm², 76 A, 1000 V, Number of connections: 2
-
Item No.:1020210000Packaging unit:100 PC
Feed-through terminal block, Screw connection, black, 6 mm², 41 A, 800 V, Number of connections: 2
-
Item No.:1020240000Packaging unit:100 PC
Feed-through terminal block, Screw connection, red, 6 mm², 41 A, 800 V, Number of connections: 2
-
Item No.:1393350000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 800 V, Number of connections: 2
-
Item No.:1020260000Packaging unit:100 PC
Feed-through terminal block, Screw connection, orange, 6 mm², 41 A, 800 V, Number of connections: 2
-
Item No.:1039700000Packaging unit:100 PC
Feed-through terminal block, Screw connection, white, 6 mm², 41 A, 800 V, Number of connections: 2
-
Item No.:1020280000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 6 mm², 41 A, 800 V, Number of connections: 2
-
Item No.:1020290000Packaging unit:100 PC
Feed-through terminal block, Screw connection, green, 6 mm², 41 A, 800 V, Number of connections: 2
-
Item No.:1781740000Packaging unit:1 PC
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 800 V, Number of connections: 2
-
Item No.:1020200000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 800 V, Number of connections: 2
-
Item No.:1039600000Packaging unit:100 PC
Feed-through terminal block, Screw connection, grey, 6 mm², 41 A, 800 V, Number of connections: 2
-
Item No.:1412970000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 1000 V, Number of connections: 2
-
Item No.:1037800000Packaging unit:100 PC
Feed-through terminal block, Screw connection, grey, 4 mm², 32 A, 800 V, Number of connections: 2
-
Item No.:1036760000Packaging unit:100 PC
Feed-through terminal block, Screw connection, orange, 4 mm², 32 A, 800 V, Number of connections: 2
-
Item No.:1020100000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 2
-
Item No.:1037810000Packaging unit:100 PC
Feed-through terminal block, Screw connection, brown, 4 mm², 32 A, 800 V, Number of connections: 2
-
Item No.:1020140000Packaging unit:100 PC
Feed-through terminal block, Screw connection, red, 4 mm², 32 A, 800 V, Number of connections: 2
-
Item No.:1021000000Packaging unit:10 PC
Single- and multi-pole terminal strip, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1
-
Item No.:1037820000Packaging unit:100 PC
Feed-through terminal block, Screw connection, violet, 4 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1020180000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 4 mm², 32 A, 800 V, Number of connections: 2
-
Item No.:1020120000Packaging unit:100 PC
Feed-through terminal block, Screw connection, yellow, 4 mm², 32 A, 800 V, Number of connections: 2
-
Item No.:1020110000Packaging unit:100 PC
Feed-through terminal block, Screw connection, black, 4 mm², 32 A, 800 V, Number of connections: 2
-
Item No.:1020160000Packaging unit:100 PC
Feed-through terminal block, Screw connection, green, 4 mm², 32 A, 800 V, Number of connections: 2
-
Item No.:1781730000Packaging unit:1 PC
Feed-through terminal block, Screw connection, dark beige, 4 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1020900000Packaging unit:10 PC
Single- and multi-pole terminal strip, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1
-
Item No.:1412960000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Item No.:1036700000Packaging unit:100 PC
Feed-through terminal block, Screw connection, white, 4 mm², 32 A, 800 V, Number of connections: 2
-
Item No.:1833340000Packaging unit:50 PC
Feed-through terminal block, Screw connection, green, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1020360000Packaging unit:50 PC
Feed-through terminal block, Screw connection, orange, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1020310000Packaging unit:50 PC
Feed-through terminal block, Screw connection, black, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1020300000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1020380000Packaging unit:50 PC
Feed-through terminal block, Screw connection, blue, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1020320000Packaging unit:50 PC
Feed-through terminal block, Screw connection, grey, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1393380000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1833350000Packaging unit:50 PC
Feed-through terminal block, Screw connection, yellow, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1020340000Packaging unit:50 PC
Feed-through terminal block, Screw connection, red, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1781750000Packaging unit:1 PC
Feed-through terminal block, Screw connection, dark beige, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1833380000Packaging unit:50 PC
Feed-through terminal block, Screw connection, white, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1042480000Packaging unit:50 PC
Feed-through terminal block, Screw connection, blue, 10 mm², 57 A, 800 V, Number of connections: 2
-
Item No.:1042400000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 10 mm², 57 A, 800 V, Number of connections: 2
-
Item No.:0590080000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, blue, 4 mm², 500 V, Number of connections: 4, Number of levels: 2, TS 32, V-2
-
Item No.:1020190000Packaging unit:100 PC
Feed-through terminal block, Screw connection, black/yellow, 4 mm², 32 A, 800 V, Number of connections: 2
-
Item No.:0210160000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, beige / yellow, 4 mm², 24 V, Number of connections: 4, Number of levels: 2, TS 32, V-2
-
Item No.:1754960000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 32, 2
-
Item No.:0380460000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:0499560000Packaging unit:10 PC
Single- and multi-pole terminal strip, Screw connection, beige / yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1
-
Item No.:0380480000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:9520320000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:0322860000Packaging unit:10 PC
Single- and multi-pole terminal strip, Screw connection, beige / yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1
-
Item No.:6257740000Packaging unit:50 PC
Feed-through terminal block, Screw connection, yellow, black, 2.5 mm², 24 A, 800 V, Number of connections: 2