Properties
Version | Group markers, Cover, 33.3 x 8 mm, Pitch in mm (P): 8.00 WDU 4, WEW 35/2, ZEW 35/2, white |
Order No. | 1112940000 |
Type | WAD 8 MC NE WS |
GTIN (EAN) | 4032248891825 |
Qty. | 48 items |
Depth | 11.74 mm |
Depth (inches) | 0.462 inch |
Height | 33.3 mm |
Height (inches) | 1.311 inch |
Width | 8 mm |
Width (inches) | 0.315 inch |
Net weight | 1.331 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Application/manufacturer |
WDU 4
WEW 35/2 ZEW 35/2 |
Colour | white |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 MultiCard = Cover |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Type of printing | neutral |
UL 94 flammability rating | V-2 |
Width | 8 mm |
Pitch in mm (P) | 8 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60422) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1112940000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1112940000) |
Product Change Notification |
[Technical change to MultiCard material - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_102023)
[Technical change to MultiCard material - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_102024) [MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560) [MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ECLASS 15.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:1020280000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 6 mm², 41 A, 800 V, Number of connections: 2
-
Item No.:1020210000Packaging unit:100 PC
Feed-through terminal block, Screw connection, black, 6 mm², 41 A, 800 V, Number of connections: 2
-
Item No.:1040220000Packaging unit:100 PC
Feed-through terminal block, Screw connection, yellow, 6 mm², 41 A, 800 V, Number of connections: 2
-
Item No.:1039700000Packaging unit:100 PC
Feed-through terminal block, Screw connection, white, 6 mm², 41 A, 800 V, Number of connections: 2
-
Item No.:1020260000Packaging unit:100 PC
Feed-through terminal block, Screw connection, orange, 6 mm², 41 A, 800 V, Number of connections: 2
-
Item No.:1393350000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 800 V, Number of connections: 2
-
Item No.:1781740000Packaging unit:1 PC
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 800 V, Number of connections: 2
-
Item No.:1020200000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 800 V, Number of connections: 2
-
Item No.:1020290000Packaging unit:100 PC
Feed-through terminal block, Screw connection, green, 6 mm², 41 A, 800 V, Number of connections: 2
-
Item No.:1412970000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 1000 V, Number of connections: 2
-
Item No.:1020240000Packaging unit:100 PC
Feed-through terminal block, Screw connection, red, 6 mm², 41 A, 800 V, Number of connections: 2
-
Item No.:1039600000Packaging unit:100 PC
Feed-through terminal block, Screw connection, grey, 6 mm², 41 A, 800 V, Number of connections: 2
-
Item No.:1479000000Packaging unit:50 PC
End bracket, black, TS 35, V-0, Wemid, Width: 8 mm, 130 °C
-
Item No.:1859200000Packaging unit:50 PC
End bracket, grey, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
Item No.:1061210000Packaging unit:50 PC
End bracket, black, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
Item No.:1061200000Packaging unit:50 PC
End bracket, dark beige, TS 35, HB, Wemid, Width: 8 mm, 100 °C
-
Item No.:1415510000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, dark beige, 10 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0
-
Item No.:1186750000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, blue, 10 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1415520000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, dark beige, blue, 10 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1186740000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, dark beige, 10 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1186780000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, blue, 10 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1415480000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, dark beige, 10 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1186770000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, dark beige, 10 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1020380000Packaging unit:50 PC
Feed-through terminal block, Screw connection, blue, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1020300000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1781750000Packaging unit:1 PC
Feed-through terminal block, Screw connection, dark beige, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1020320000Packaging unit:50 PC
Feed-through terminal block, Screw connection, grey, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1833350000Packaging unit:50 PC
Feed-through terminal block, Screw connection, yellow, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1393380000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1020310000Packaging unit:50 PC
Feed-through terminal block, Screw connection, black, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1020340000Packaging unit:50 PC
Feed-through terminal block, Screw connection, red, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1833340000Packaging unit:50 PC
Feed-through terminal block, Screw connection, green, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1833380000Packaging unit:50 PC
Feed-through terminal block, Screw connection, white, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1020360000Packaging unit:50 PC
Feed-through terminal block, Screw connection, orange, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:9537470000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 690 V, Number of connections: 2
-
Item No.:9537430000Packaging unit:50 PC
Feed-through terminal block, Screw connection, black, 6 mm², 41 A, 690 V, Number of connections: 2
-
Item No.:9537460000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 630 V, Number of connections: 2
-
Item No.:2868370000Packaging unit:20 PC
Feed-through terminal block, Screw connection, dark beige, 16 mm², 76 A, 1000 V, Number of connections: 2
-
Item No.:2669140000Packaging unit:20 PC
Multi level installation terminal block, PUSH IN, blue, 16 mm², 76 A, 1000 V, Number of connections: 2, Number of levels: 1
-
Item No.:2669130000Packaging unit:20 PC
End bracket, blue, TS 35, V-0, Wemid, Width: 12 mm, 130 °C
-
Item No.:0258660000Packaging unit:20 PC
End bracket, beige, TS 35, V-2, Wemid, Width: 16.5 mm, 100 °C
-
Item No.:0383530000Packaging unit:50 PC
End bracket, grey, TS 35, V-0, Wemid, Width: 9 mm, 120 °C
-
Item No.:1415540000Packaging unit:1 PC
Multi-tier modular terminal, Screw connection, dark beige, 10 mm², 800 V, Number of connections: 12, Number of levels: 2, TS 35, V-0
-
Item No.:1415530000Packaging unit:1 PC
Multi-tier modular terminal, Screw connection, dark beige, 10 mm², 800 V, Number of connections: 20, Number of levels: 2, TS 35, V-0
-
Item No.:9537440000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 690 V, Number of connections: 2
-
Item No.:9203060000Packaging unit:50 PC
Feed-through terminal block, Screw connection, blue, 4 mm², 32 A, 690 V, Number of connections: 2
-
Item No.:9537450000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 690 V, Number of connections: 2
-
Item No.:9537510000Packaging unit:50 PC
Feed-through terminal block, Screw connection, black, 4 mm², 32 A, 690 V, Number of connections: 2
-
Item No.:1227850000Packaging unit:20 PC
End bracket, grey, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
Item No.:1162610000Packaging unit:20 PC
End bracket, black, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
Item No.:8630740000Packaging unit:20 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 8 mm, 100 °C