Properties
Version | Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white |
Order No. | 1856740000 |
Type | DEK 5/8 MC NE WS |
GTIN (EAN) | 4032248400850 |
Qty. | 800 items |
Height | 5 mm |
Height (inches) | 0.197 inch |
Width | 8 mm |
Width (inches) | 0.315 inch |
Net weight | 0.15 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer | Weidmueller |
Colour | white |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 MultiCard = Terminal marker |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Orientation of print | horizontal and vertical |
Printed characters | neutral |
UL 94 flammability rating | V-2 |
Width | 8 mm |
Pitch in mm (P) | 8 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64415) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1856740000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1856740000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1856740000&norm=0) |
Product Change Notification |
[Technical change to MultiCard material - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_102023)
[Technical change to MultiCard material - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_102024) [MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560) [MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ETIM 10.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ECLASS 15.0 | 27-28-11-01 |
ROHS | Conform |
Is accessory of
-
Item No.:2440560000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2439600000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2440600000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2440580000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2440570000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2440590000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:1250660000Packaging unit:10 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 95 mm², Screw connection, Wemid (PA), black, Direct mounting, Feed-through (bushing)
-
Item No.:1937130000Packaging unit:10 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 95 mm², Screw connection, Wemid (PA), grey, Direct mounting, Feed-through (bushing)
-
Item No.:1250670000Packaging unit:10 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 95 mm², Screw connection, Wemid (PA), black, Direct mounting, Feed-through (bushing)
-
Item No.:1937140000Packaging unit:10 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 95 mm², Screw connection, Wemid (PA), grey, Direct mounting, Feed-through (bushing)
-
Item No.:1937120000Packaging unit:10 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 95 mm², Screw connection, Wemid (PA), Green/yellow, Direct mounting, Feed-through (bushing)
-
Item No.:1937360000Packaging unit:10 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 95 mm², Screw connection, Wemid (PA), Green/yellow, Direct mounting, Feed-through (bushing)
-
Item No.:2440640000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2440620000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2440710000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2440630000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2440660000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2440610000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2439550000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 10 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2439530000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 10 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2439570000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 10 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2439580000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 10 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2439540000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 10 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2439560000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 10 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2439520000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 10 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:1936620000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 4 mm², Screw connection, Wemid (PA), Green/yellow, Direct mounting, Feed-through (bushing)
-
Item No.:1250960000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 4 mm², Screw connection, Wemid (PA), black, Direct mounting, Feed-through (bushing)
-
Item No.:1934050000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 4 mm², Screw connection, Wemid (PA), grey, Feed-through (bushing)
-
Item No.:1250950000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 4 mm², Screw connection, Wemid (PA), black, Direct mounting, Feed-through (bushing)
-
Item No.:1936630000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 4 mm², Screw connection, Wemid (PA), grey, Direct mounting, Feed-through (bushing)
-
Item No.:1936610000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 4 mm², Screw connection, Wemid (PA), Green/yellow, Feed-through (bushing)
-
Item No.:1003890000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 4 mm², Screw connection, Wemid (PA), Green/yellow, Direct mounting, Feed-through (bushing)
-
Item No.:1003910000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 4 mm², Screw connection, Wemid (PA), grey, Direct mounting, Feed-through (bushing)
-
Item No.:1981890000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 4 mm², Screw connection, Wemid (PA), grey, Direct mounting, Feed-through (bushing)
-
Item No.:1003900000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 4 mm², Screw connection, Wemid (PA), Green/yellow, Direct mounting, Feed-through (bushing)
-
Item No.:2440750000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2440730000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2440790000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2440740000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2440800000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2440720000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2444830000Packaging unit:25 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 25 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2444870000Packaging unit:25 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 25 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2444810000Packaging unit:25 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 25 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2444860000Packaging unit:25 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 25 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2444840000Packaging unit:25 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 25 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2484800000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 6 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2484680000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 6 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:1250680000Packaging unit:10 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 95 mm², Screw connection, Wemid (PA), black, Direct mounting, Feed-through (bushing)
-
Item No.:1937400000Packaging unit:10 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 95 mm², Screw connection, Wemid (PA), grey, Direct mounting, Feed-through (bushing)
-
Item No.:1937370000Packaging unit:10 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 95 mm², Screw connection, Wemid (PA), Green/yellow, Direct mounting, Feed-through (bushing)
-
Item No.:1937390000Packaging unit:10 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 95 mm², Screw connection, Wemid (PA), Green/yellow, Direct mounting, Feed-through (bushing)
-
Item No.:1250690000Packaging unit:10 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 95 mm², Screw connection, Wemid (PA), black, Direct mounting, Feed-through (bushing)
-
Item No.:1937380000Packaging unit:10 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 95 mm², Screw connection, Wemid (PA), grey, Direct mounting, Feed-through (bushing)
-
Item No.:2444650000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 25 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2444300000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 25 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2444680000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 25 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2444640000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 25 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2444660000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 25 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2444670000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 25 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2444710000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 25 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2444730000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 25 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2444720000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 25 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2444700000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 25 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2444790000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 25 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2444800000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 25 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2439490000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 10 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2439380000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 10 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2439390000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 10 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2439470000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 10 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2439410000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 10 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2439480000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 10 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2439400000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 10 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2439460000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 10 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2428290000Packaging unit:10 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 50 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2428300000Packaging unit:10 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 50 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2428280000Packaging unit:10 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 50 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2428450000Packaging unit:10 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 50 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2428270000Packaging unit:10 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 50 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2428440000Packaging unit:10 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 50 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:1936550000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 4 mm², Screw connection, Wemid (PA), grey, Direct mounting, Feed-through (bushing)
-
Item No.:1250940000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 4 mm², Screw connection, Wemid (PA), black, Direct mounting, Feed-through (bushing)
-
Item No.:1250930000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 4 mm², Screw connection, Wemid (PA), black, Direct mounting, Feed-through (bushing)
-
Item No.:1936570000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 4 mm², Screw connection, Wemid (PA), grey, Direct mounting, Feed-through (bushing)
-
Item No.:1936540000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 4 mm², Screw connection, Wemid (PA), Green/yellow, Direct mounting, Feed-through (bushing)
-
Item No.:1936560000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 4 mm², Screw connection, Wemid (PA), Green/yellow, Direct mounting, Feed-through (bushing)
-
Item No.:2427650000Packaging unit:10 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 50 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2427690000Packaging unit:10 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 50 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2427810000Packaging unit:10 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 50 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2427660000Packaging unit:10 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 50 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2427640000Packaging unit:10 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 50 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2440780000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2440770000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2440760000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2439500000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 10 mm², Wemid (PA), Feed-through (bushing)
-
Item No.:2439510000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 10 mm², Wemid (PA), Feed-through (bushing)
-
Item No.:2439450000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 10 mm², Wemid (PA), Feed-through (bushing)
-
Item No.:2439430000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 10 mm², Wemid (PA), Feed-through (bushing)
-
Item No.:2439420000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 10 mm², Wemid (PA), Feed-through (bushing)
-
Item No.:2439440000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 10 mm², Wemid (PA), Feed-through (bushing)