Properties
Version | Terminal markers, Terminal marker, 15 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white |
Order No. | 1636530000 |
Type | ZGB 15 |
GTIN (EAN) | 4008190297053 |
Qty. | 20 items |
Depth | 10.5 mm |
Depth (inches) | 0.413 inch |
Height | 15 mm |
Height (inches) | 0.591 inch |
Width | 7 mm |
Width (inches) | 0.276 inch |
Net weight | 0.36 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer | Weidmueller |
Colour | white |
Material | Polyamide 66 |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 Component part = Terminal marker |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Orientation of print | horizontal and vertical |
UL 94 flammability rating | V-2 |
Version | Pivoting |
Width | 7 mm |
Pitch in mm (P) | 5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62442) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1636530000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1636530000) |
Product Change Notification |
[Technical change to MultiCard material - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_102023)
[Technical change to MultiCard material - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_102024) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ETIM 10.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ECLASS 15.0 | 27-28-11-01 |
ROHS | Conform |
Accessories
-
Item No.:1907520000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, yellow
-
Item No.:1854490000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1636520000Packaging unit:20 PC
Terminal markers, Protective cap, 15 x 6.3 mm, Transparent
-
Item No.:1609870000Packaging unit:144 PC
WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, To customer specification
-
Item No.:1388530000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1609860000Packaging unit:720 PC
WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:1773541687Packaging unit:720 PC
WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, yellow
-
Item No.:1773541693Packaging unit:720 PC
WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, blue
-
Item No.:1927510000Packaging unit:600 PC
WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:1773541690Packaging unit:720 PC
WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, orange
-
Item No.:1773541686Packaging unit:720 PC
WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, red
-
Item No.:1636510000Packaging unit:10 PC
Terminal markers, Insert markers, 15 x 6 mm, white
-
Item No.:1854500000Packaging unit:200 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, To customer specification
-
Item No.:1350340000Packaging unit:100 PC
Dekafix, Terminal marker, 5 x 30 mm, Weidmueller, yellow
-
Item No.:1609801693Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, blue
-
Item No.:1609801687Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, yellow
-
Item No.:1609801691Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, grey
-
Item No.:1457550000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, black
-
Item No.:1609801686Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, red
-
Item No.:1609801688Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, green
-
Item No.:1341620000Packaging unit:400 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
Is accessory of
-
Item No.:1020580000Packaging unit:40 PC
Feed-through terminal block, Screw connection, blue, 35 mm², 125 A, 1000 V, Number of connections: 2
-
Item No.:1020680000Packaging unit:25 PC
Feed-through terminal block, Screw connection, blue, 35 mm², 125 A, 1000 V, Number of connections: 2
-
Item No.:1020600000Packaging unit:25 PC
Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 1000 V, Number of connections: 2
-
Item No.:1040400000Packaging unit:20 PC
Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 500 V, Number of connections: 2
-
Item No.:1029000000Packaging unit:25 PC
Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 1000 V, Number of connections: 2
-
Item No.:1393400000Packaging unit:40 PC
Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 1000 V, Number of connections: 2
-
Item No.:1020510000Packaging unit:40 PC
Feed-through terminal block, Screw connection, black, 35 mm², 125 A, 1000 V, Number of connections: 2
-
Item No.:1028800000Packaging unit:40 PC
Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 1000 V, Number of connections: 2
-
Item No.:1298080000Packaging unit:40 PC
Feed-through terminal block, Screw connection, red, 35 mm², 125 A, 1000 V, Number of connections: 2
-
Item No.:1040480000Packaging unit:20 PC
Feed-through terminal block, Screw connection, blue, 35 mm², 125 A, 500 V, Number of connections: 2
-
Item No.:1020500000Packaging unit:40 PC
Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 1000 V, Number of connections: 2
-
Item No.:1028880000Packaging unit:40 PC
Feed-through terminal block, Screw connection, blue, 35 mm², 125 A, 1000 V, Number of connections: 2
-
Item No.:1012600000Packaging unit:25 PC
PE terminal, Screw connection, Green/yellow, 35 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:1010500000Packaging unit:25 PC
PE terminal, Screw connection, Green/yellow, 35 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:1042600000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 500 V, Number of connections: 2
-
Item No.:1042680000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 4 mm², 32 A, 500 V, Number of connections: 2
-
Item No.:1791190000Packaging unit:20 PC
Supply terminal, Tension-clamp connection, 6 mm², 500 V, 41 A, dark beige
-
Item No.:1530040000Packaging unit:20 PC
Supply terminal, Tension-clamp connection, 6 mm², 500 V, 41 A, blue
-
Item No.:9512210000Packaging unit:10 PC
Neutral conductor modular terminal, Screw connection, 70, 400 V, 140 A, TS 35, blue
-
Item No.:1010980000Packaging unit:50 PC
Neutral conductor modular terminal, Screw connection, 10, 400 V, 57 A, TS 35, blue
-
Item No.:1010900000Packaging unit:50 PC
Neutral conductor modular terminal, Screw connection, 10, 400 V, 57 A, TS 35, dark beige
-
Item No.:1718550000Packaging unit:20 PC
Neutral conductor modular terminal, Screw connection, 35, 400 V, 125 A, TS 35, blue
-
Item No.:1033700000Packaging unit:25 PC
Thermocouple terminal, Screw connection, dark beige, 2.5 mm², 55 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:1024400000Packaging unit:25 PC
Thermocouple terminal, Screw connection, dark beige, 2.5 mm², 55 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:1024300000Packaging unit:25 PC
Thermocouple terminal, Screw connection, dark beige, 2.5 mm², 55 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2429780000Packaging unit:100 PC
Feed-through terminal block, Screw connection, black/yellow, 2.5 mm², 24 A, 500 V, Number of connections: 2
-
Item No.:1023700000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 2
-
Item No.:1162610000Packaging unit:20 PC
End bracket, black, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
Item No.:1238040000Packaging unit:20 PC
End bracket, grey, TS 35, V-2, Wemid, Width: 6 mm, 100 °C
-
Item No.:1227850000Packaging unit:20 PC
End bracket, grey, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
Item No.:1264170000Packaging unit:20 PC
End bracket, dark beige, TS 35, V-0, Wemid, Width: 6 mm, 120 °C
-
Item No.:9540000000Packaging unit:20 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 6 mm, 100 °C
-
Item No.:8630740000Packaging unit:20 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
Item No.:1019000000Packaging unit:50 PC
Neutral conductor modular terminal, Screw connection, 16, 400 V, 76 A, TS 35, blue
-
Item No.:1020310000Packaging unit:50 PC
Feed-through terminal block, Screw connection, black, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1833340000Packaging unit:50 PC
Feed-through terminal block, Screw connection, green, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1020340000Packaging unit:50 PC
Feed-through terminal block, Screw connection, red, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1833350000Packaging unit:50 PC
Feed-through terminal block, Screw connection, yellow, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1393380000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1833380000Packaging unit:50 PC
Feed-through terminal block, Screw connection, white, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1781750000Packaging unit:1 PC
Feed-through terminal block, Screw connection, dark beige, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1018800000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1060370000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1062130000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1018640000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1934800000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1017900000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1062120000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1018100000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1934790000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1018600000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1037820000Packaging unit:100 PC
Feed-through terminal block, Screw connection, violet, 4 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1020160000Packaging unit:100 PC
Feed-through terminal block, Screw connection, green, 4 mm², 32 A, 800 V, Number of connections: 2
-
Item No.:1478990000Packaging unit:50 PC
End bracket, black, TS 35, V-0, Wemid, Width: 12 mm, 130 °C
-
Item No.:1059000000Packaging unit:50 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 12 mm, 100 °C
-
Item No.:1061200000Packaging unit:50 PC
End bracket, dark beige, TS 35, HB, Wemid, Width: 8 mm, 100 °C
-
Item No.:1859200000Packaging unit:50 PC
End bracket, grey, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
Item No.:1061210000Packaging unit:50 PC
End bracket, black, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
Item No.:1227890000Packaging unit:50 PC
End bracket, grey, TS 35, V-2, Wemid, Width: 12 mm, 100 °C
-
Item No.:1479000000Packaging unit:50 PC
End bracket, black, TS 35, V-0, Wemid, Width: 8 mm, 130 °C
-
Item No.:1162600000Packaging unit:50 PC
End bracket, black, TS 35, V-2, Wemid, Width: 12 mm, 100 °C
-
Item No.:0383560000Packaging unit:50 PC
End bracket, beige, TS 35, V-2, Wemid, Width: 8.5 mm, 100 °C
-
Item No.:0258660000Packaging unit:20 PC
End bracket, beige, TS 35, V-2, Wemid, Width: 16.5 mm, 100 °C
-
Item No.:1854410000Packaging unit:50 PC
End bracket, grey, TS 35, V-2, Wemid, Width: 9 mm, 120 °C
-
Item No.:0383530000Packaging unit:50 PC
End bracket, grey, TS 35, V-0, Wemid, Width: 9 mm, 120 °C
-
Item No.:1269050000Packaging unit:50 PC
End bracket, dark beige, TS 35, V-0, Wemid, Width: 9 mm, 130 °C
-
Item No.:1805610000Packaging unit:10 PC
End bracket, grey, TS 35, None, metal, Width: 12.5 mm, 100 °C
-
Item No.:1010010000Packaging unit:50 PC
PE terminal, Screw connection, white, 2.5 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:1412950000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 1000 V, Number of connections: 2
-
Item No.:1020060000Packaging unit:100 PC
Feed-through terminal block, Screw connection, orange, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1010880000Packaging unit:50 PC
Neutral conductor modular terminal, Screw connection, 6, 400 V, 41 A, TS 35, blue
-
Item No.:1031200000Packaging unit:50 PC
Multi level installation terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 4, Number of levels: 2
-
Item No.:1030600000Packaging unit:50 PC
Multi level installation terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 5, Number of levels: 3
-
Item No.:1030700000Packaging unit:50 PC
Multi level installation terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 5, Number of levels: 3
-
Item No.:1031100000Packaging unit:50 PC
Multi level installation terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 5, Number of levels: 3
-
Item No.:1020260000Packaging unit:100 PC
Feed-through terminal block, Screw connection, orange, 6 mm², 41 A, 800 V, Number of connections: 2
-
Item No.:1781740000Packaging unit:1 PC
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 800 V, Number of connections: 2
-
Item No.:1010780000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 32 A, 400 V, Number of connections: 1, Number of levels: 1
-
Item No.:1934830000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 630 V, Number of connections: 2
-
Item No.:1017100000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 630 V, Number of connections: 2
-
Item No.:2000100000Packaging unit:10 PC
Feed-through terminal block, Screw connection, black/yellow, 70 mm², 192 A, 1000 V, Number of connections: 2
-
Item No.:9512420000Packaging unit:10 PC
Feed-through terminal block, Screw connection, blue, 70 mm², 192 A, 1000 V, Number of connections: 2
-
Item No.:9512190000Packaging unit:10 PC
Feed-through terminal block, Screw connection, dark beige, 70 mm², 192 A, 1000 V, Number of connections: 2
-
Item No.:1010000000Packaging unit:100 PC
PE terminal, Screw connection, Green/yellow, 2.5 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:1651980000Packaging unit:100 PC
Initiator/actuator terminal, Tension-clamp connection, 1.5 mm², Flange-mounted housing
-
Item No.:0445600000Packaging unit:20 PC
End bracket, grey, TS 32, None, Steel, Width: 10.5 mm, 100 °C
-
Item No.:0693060000Packaging unit:50 PC
End bracket, black, TS 32, V-0, Width: 7.5 mm, 160 °C
-
Item No.:1067600000Packaging unit:50 PC
End bracket, dark beige, TS 32, V-2, PA 66 GF 30, Width: 12 mm, 100 °C
-
Item No.:0206160000Packaging unit:50 PC
End bracket, beige, TS 32, V-0, Wemid, Width: 9 mm, 100 °C
-
Item No.:0199360000Packaging unit:50 PC
End bracket, beige, TS 32, V-0, Wemid, Width: 15 mm, 100 °C
-
Item No.:1067660000Packaging unit:50 PC
End bracket, Light Grey, TS 32, V-0, Wemid, Width: 12.2 mm, 130 °C
-
Item No.:0382860000Packaging unit:50 PC
End bracket, beige, TS 15, V-2, Polyamide 66, Width: 10 mm, 100 °C
-
Item No.:7920340000Packaging unit:20 PC
End bracket, beige, TS 15, V-2, Plastic, Width: 5 mm, 120 °C
-
Item No.:1071900000Packaging unit:50 PC
End bracket, dark beige, TS 15, HB, Plastic, Width: 8 mm, 100 °C
-
Item No.:1020190000Packaging unit:100 PC
Feed-through terminal block, Screw connection, black/yellow, 4 mm², 32 A, 800 V, Number of connections: 2
-
Item No.:2429520000Packaging unit:100 PC
Feed-through terminal block, Screw connection, black/yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:2000060000Packaging unit:40 PC
Feed-through terminal block, Screw connection, black/yellow, 35 mm², 125 A, 1000 V, Number of connections: 2
-
Item No.:2000040000Packaging unit:50 PC
Feed-through terminal block, Screw connection, black/yellow, 16 mm², 76 A, 1000 V, Number of connections: 2
-
Item No.:2000050000Packaging unit:50 PC
Feed-through terminal block, Screw connection, black/yellow, 16 mm², 76 A, 690 V, Number of connections: 2
-
Item No.:2000090000Packaging unit:20 PC
Feed-through terminal block, Screw connection, black/yellow, 35 mm², 125 A, 500 V, Number of connections: 2