Properties
Order No. | 2565720000 |
Type | 2POL TESTER ZUB |
GTIN (EAN) | 4050118575279 |
Qty. | 1 items |
Net weight | 3.31 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000494 |
ETIM 7.0 | EC000494 |
ETIM 8.0 | EC000494 |
ETIM 9.0 | EC000494 |
ECLASS 9.0 | 27-20-03-08 |
ECLASS 9.1 | 27-20-03-08 |
ECLASS 10.0 | 27-20-03-08 |
ECLASS 11.0 | 27-20-03-08 |
ECLASS 12.0 | 27-20-03-08 |
ECLASS 13.0 | 27-20-03-08 |
ECLASS 14.0 | 27-20-03-08 |
ROHS | Conform |