A2C 4 DL RD

PUSH IN, 4 mm², 800 V, 32 A, red

Item No. 3025860000

Approvals

Approvals
ROHS

General ordering data

Verze
Číslo objednávky
Type
GTIN (EAN)
Qty.

Dimensions and weights

Hloubka
Depth (inches)
Depth including DIN rail
Höhe
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Storage temperature
Ambient temperature
Continuous operating temp., min.
Continuous operating temp., max.

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

Material data

Basic material
Colour
Colour of operational elements
UL 94 flammability rating

System specifications

End cover plate required
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
PE connection
Mounting rail
N-function
PE function
PEN function

Additional technical data

Explosion-tested version
Open sides
Snap-on
Type of fixing
Type of mounting
With snap-in pegs

Conductors for clamping (rated connection)

Anslutningsarea, flertrådig, max.
Connection cross-section, stranded, min.
Ledararea, fintrådig, min.
Przekrój przyłącza przewodu, cienki przewód wielodrutowy z tulejkami kablowymi DIN 46228/1, maks.
Przekrój przyłącza przewodu, cienki przewód wielodrutowy z tulejkami kablowymi DIN 46228/1, min.
Przekrój przyłącza przewodu, cienki przewód wielodrutowy z tulejkami kablowymi DIN 46228/4, min.
Sezione di collegamento cavo AWG, max.
Tube length for twin wire-end ferrule acc. to cross-section
Tube length for wire-end ferrule with plastic collar acc. to cross-section
Tube length for wire-end ferrule without plastic collar acc. to cross-section
Twin wire-end ferrules, min.
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max.
Wire connection cross-section, solid core, max.
Wire connection cross-section, solid core, min.
Сечение подключаемого проводника, тонкопроволочного, макс.
双线管状端头 最大导线横截面
接続方向
接続方式
被覆剥き長さ
결선 단면규격 AWG, 최소
결선 수
블레이드 크기

CSA rating data

Certificate No. (CSA)
Current size B (CSA)
Current size C (CSA)
Current size D (CSA)
Voltage size B (CSA)
Voltage size C (CSA)
Voltage size D (CSA)
Wire cross section max. (CSA)
Wire cross section min. (CSA)

General

Guida equipaggiata
Szabványok
Vezeték csatlakozási keresztmetszet AWG, max.
Vezeték csatlakozási keresztmetszet AWG, min.

Rating data

Rated cross-section
Rated voltage
Rated DC voltage
Nominal current
Current at maximum wires
Standards
Volume resistance according to IEC 60947-7-x
Rated impulse withstand voltage
Power loss in accordance with IEC 60947-7-x
Surge voltage category

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0