A4C 2.5 EM 24VUC LED RD/1

Component terminal block, PUSH IN, 2.5 mm², 24 V, 24 V, Number of connections: 4, Number of levels: 1, TS 35

Item No. 3170190000

Approvals

Approvals

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Width
Width (inches)
Net weight

Temperatures

Storage temperature
Continuous operating temperature, min.
Continuous operating temperature, max.

Material data

Colour of operational elements
UL 94 flammability rating

System specifications

End cover plate required
Number of potentials
Number of levels
Number of clamping points per level
Levels cross-connected internally
Mounting rail
N-function
PE function
PEN function

Additional technical data

Explosion-tested version
Open sides
Type of fixing
Type of mounting

Component

Component 2
Component current
Element type

Conductors for clamping (rated connection)

Blade size
Connection direction
Gauge to IEC 60947-1
Number of connections
Stripping length
Type of connection
Type of connection 2

Fuse terminals

Display

General

Mounting rail
Standards

Rating data

Rated cross-section
Rated voltage
Rated DC voltage
Standards
Power loss (IEC 60947-7-x)
Pollution severity
Surge voltage category

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0