AC P 1I 1O SPD1R 10-50

Surge protection, AC voltage version, Auxiliary and alarm contact, Surge protection I / II

Item No. 3169010000

Approvals

Approvals
ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Ambient temperature
Humidity

Rated data IEC / EN

Acoustic signal
Discharge current Imax (8/20µs) N-PE
Discharge current Imax (8/20µs) wire-PE
Discharge current In (8/20µs) N-PE
Discharge current In (8/20µs) wire-PE
Energy coordination (≤10 m)
Follow-on current extinguishing capability Ifi
Frequency range, max.
Frequency range, min.
Fuse protection
Leakage current (nominal voltage)
Lightning test current Iimp (10/350 µs)
Lightning test current, Iimp (10/350 µs) (N-PE)
Low voltage network
Mains voltage
Max. continuous voltage, Uc (AC)
Number of poles
Protection level Up at IN (L/N-PE)
Protection level Up at IN (N-PE)
Protection level, UP wire - PE
Protection level, UP wire - wire
Rated voltage (AC)
Requirements category acc. to IEC 61643-11
Requirements class (EN 61643-11)
Response time / fallback time
Short-circuit current rating ISCCR
Signalling contact
Standards
Temporary surge voltage (overvoltage)
Voltage type
With integrated back-up fuse

AC inputs

Connection cross-section, stranded, max.
Connection cross-section, stranded, min.
Number of AC inputs
Stripping length (rated connection)
Wire cross-section, solid, max.
Wire cross-section, solid, min.

AC outputs

Connection cross-section, stranded, max.
Connection cross-section, stranded, min.
Stripping length (rated connection)
Wire cross-section, solid, max.
Wire cross-section, solid, min.

Included in delivery

Included accessories

Guarantee

Time interval

General data

Protection degree
Standards

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0

Tender specification sheets

Long specification