Özellikler
Version | Temperature converter, Signal duplicator/isolator, Input : Temperature, PT100, Output : 2 x 0(4) - 20 mA |
Order No. | 7760054187 |
Type | ACT20P-RTI-2AO-P |
GTIN (EAN) | 4064675044918 |
Qty. | 1 adet |
Depth | 114 mm |
Depth (inches) | 4,488 inch |
Height | 117 mm |
Height (inches) | 4,606 inch |
Width | 12,5 mm |
Width (inches) | 0,492 inch |
Net weight | 130 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -20 °C...60 °C |
Humidity | 5...95 %, no condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Line resistance in measuring circuit | ≤ 50 Ω |
Number of inputs | 1 |
Sensor |
2-/3-wire
PT100 Cu50 Cu100 |
Temperature input range |
Configurable
PT100: -200…+850 °C min. measurement range 10°C (RTD) |
Load impedance current |
per channel
≤ 300 Ω |
Number of outputs | 2 |
Output current | 2 x 0 (4)...20 mA |
Type |
active
connected control must be passive |
Wire break detection |
Yes
Output value: 22 mA |
Accuracy | 0.2 °C ⁄ 0.1% of end value |
Configuration |
With free software ACT20P TOOL PACK
Requires configuration adapter 8978580000 CBX200 USB + 2907490000 ADAPTER CBX200 - MINI USB |
Current consumption | <65 mA @ IOUT = 20 mA |
Galvanic isolation | between input ⁄ output ⁄ supply |
Operating altitude | ≤ 2000 m |
Power consumption | ca. 1.5 W |
Protection degree | IP20 |
Rail | TS 35 |
Step response time | ≤1s |
Temperature coefficient | ≤ 100 ppm/K |
Voltage supply | 24 V DC ± 20 % |
EMC standards | EN 61326-1 |
Galvanic isolation | between input ⁄ output ⁄ supply |
Impulse withstand voltage | 4 kV (1.2/50 µs) |
Insulation voltage | 2 kV inputs / outputs / power supply |
Pollution severity | 2 |
Rated voltage | 300 V |
Test voltage | 0,3 kV |
Type of connection | PUSH IN |
Clamping range, rated connection | 2,5 mm² |
Clamping range, min. | 0,5 mm² |
Clamping range, max. | 2,5 mm² |
Wire connection cross section AWG, min. | AWG 30 |
Wire connection cross section AWG, max. | AWG 14 |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_291155) |
Software | [ACT20P TOOL PACK version 2.3](https://mdcop.weidmueller.com/mediadelivery/asset/900_290562) |
User Documentation | [instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_290648) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002919 |
ETIM 7.0 | EC002919 |
ETIM 8.0 | EC002919 |
ETIM 9.0 | EC002919 |
ETIM 10.0 | EC002919 |
ECLASS 9.0 | 27-21-01-29 |
ECLASS 9.1 | 27-21-01-29 |
ECLASS 10.0 | 27-21-01-29 |
ECLASS 11.0 | 27-21-01-29 |
ECLASS 12.0 | 27-21-01-29 |
ECLASS 13.0 | 27-21-01-29 |
ECLASS 14.0 | 27-21-01-29 |
ECLASS 15.0 | 27-21-01-29 |
Approvals |  |
Aksesuarlar
-
Ürün No.:1912130000Ambalaj birimi:5 adet
ESG, Device markers x 13.5 mm, PA 66, Colour: Transparent, pluggable
-
Ürün No.:1082540000Ambalaj birimi:200 adet
ESG, Device markers x 20 mm, PA 66, Colour: white
MarkersDevice markersMultiCardESGESG 8/13.5/43.3 SAI AUBlank
MarkersDevice markersMultiCardESGESG 6.6/... BHZBlank