Properties
Version | Terminal cover, yellow, PVC, Height: 24.2 mm, Width: 20 mm, Depth: 1 mm, V-2 |
Order No. | 0303400000 |
Type | AD 4 AKZ4 |
GTIN (EAN) | 4008190068158 |
Qty. | 50 items |
Depth | 1 mm |
Depth (inches) | 0.039 inch |
Height | 24.2 mm |
Height (inches) | 0.953 inch |
Width | 20 mm |
Width (inches) | 0.787 inch |
Net weight | 0.606 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PVC |
Colour | yellow |
UL 94 flammability rating | V-2 |
Version | End and intermediate plate |
Installation advice | Direct mounting |
Snap-on | No |
Installation advice | Direct mounting |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_58972) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0303400000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0303400000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ECLASS 15.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:0363680000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, blue, 4 mm², 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-2
-
Item No.:0363660000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, beige / yellow, 4 mm², 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-2
-
Item No.:0294380000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 4 mm², 32 A, 400 V, Number of connections: 2
-
Item No.:0366560000Packaging unit:10 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 690 V, Number of connections: 20
-
Item No.:0359660000Packaging unit:10 PC
Feed-through terminal block, Screw connection, beige / yellow, dark beige, 4 mm², 32 A, 400 V, Number of connections: 2
-
Item No.:1538260000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 400 V, Number of connections: 2
-
Item No.:0359560000Packaging unit:10 PC
Feed-through terminal block, Screw connection, beige / yellow, dark beige, 4 mm², 32 A, 400 V, Number of connections: 2
-
Item No.:0489560000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 690 V, Number of connections: 2
-
Item No.:0294360000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 400 V, Number of connections: 2
-
Item No.:0538960000Packaging unit:25 PC
Component terminal block, Screw connection, beige / yellow, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:0396860000Packaging unit:25 PC
Component terminal block, Screw connection, beige / yellow, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:0396660000Packaging unit:25 PC
Component terminal block, Screw connection, beige / yellow, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:0396360000Packaging unit:25 PC
Component terminal block, Screw connection, beige / yellow, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:0538980000Packaging unit:25 PC
Component terminal block, Screw connection, blue, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:0538860000Packaging unit:25 PC
Component terminal block, Screw connection, beige / yellow, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:0396760000Packaging unit:25 PC
Component terminal block, Screw connection, beige / yellow, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:0321560000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 400 V, Number of connections: 2