Properties
Version | A-series, End bracket |
Order No. | 2475310000 |
Type | AEB 35 SC/1 BK |
GTIN (EAN) | 4050118487114 |
Qty. | 50 items |
Depth | 36 mm |
Depth (inches) | 1.417 inch |
Height | 58 mm |
Height (inches) | 2.283 inch |
Width | 8 mm |
Width (inches) | 0.315 inch |
Net weight | 11.792 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | WEMID GF 30 |
Colour | black |
UL 94 flammability rating | V-0 |
Version | For the terminals |
Rail | TS 35 |
Installation advice | Rail |
Interlock | for screw fixing |
Open sides | closed |
Snap-on | No |
Type of mounting | when screwed in |
With snap-in pegs | No |
Tightening torque, max. | 1 Nm |
Tightening torque, min. | 0.5 Nm |
Installation advice | Rail |
Rail | TS 35 |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66161) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2475310000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2475310000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2475310000&norm=0) |
Tender specification |
[Klippon® Connect 2475310000 DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_76104)
[Klippon® Connect 2475310000 EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_76107) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001041 |
ETIM 7.0 | EC001041 |
ETIM 8.0 | EC001041 |
ETIM 9.0 | EC001041 |
ETIM 10.0 | EC001041 |
ECLASS 9.0 | 27-14-11-35 |
ECLASS 9.1 | 27-14-11-35 |
ECLASS 10.0 | 27-14-11-35 |
ECLASS 11.0 | 27-14-11-35 |
ECLASS 12.0 | 27-14-11-35 |
ECLASS 13.0 | 27-25-03-02 |
ECLASS 14.0 | 27-25-03-02 |
ECLASS 15.0 | 27-25-03-02 |
ROHS | Conform |
Accessories
-
Item No.:1112930000Packaging unit:12 PC
Group markers, Cover, 33.3 x 5 mm, Pitch in mm (P): 5.00 WDU 2.5, WEW 35/2, ZEW 35/2, To customer specification
-
Item No.:1112970000Packaging unit:12 PC
Group markers, Cover, 33.3 x 8 mm, Pitch in mm (P): 8.00 WDU 4, WEW 35/2, ZEW 35/2, To customer specification
-
Item No.:1905950000Packaging unit:420 PC
WS, Terminal marker, 10 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:1611930000Packaging unit:20 PC
Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1046350000Packaging unit:800 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:1120450000Packaging unit:48 PC
Group markers, Cover, 33.3 x 5 mm, Pitch in mm (P): 5.00 WDU 2.5, WEW 35/2, ZEW 35/2, yellow
-
Item No.:1112910000Packaging unit:48 PC
Group markers, Cover, 33.3 x 5 mm, Pitch in mm (P): 5.00 WDU 2.5, WEW 35/2, ZEW 35/2, white
-
Item No.:1120470000Packaging unit:48 PC
Group markers, Cover, 33.3 x 8 mm, Pitch in mm (P): 8.00 WDU 4, WEW 35/2, ZEW 35/2, yellow
Is accessory of
-
Item No.:2936710000Packaging unit:50 PC
Double-tier terminal, PUSH IN, 2.5 mm², dark beige
-
Item No.:2675150000Packaging unit:50 PC
PE terminal, PUSH IN, 2.5 mm², Green/yellow
-
Item No.:2674680000Packaging unit:50 PC
PE terminal, PUSH IN, 1.5 mm², Green/yellow
-
Item No.:2674740000Packaging unit:50 PC
PE terminal, PUSH IN, 2.5 mm², Green/yellow
-
Item No.:2674770000Packaging unit:50 PC
PE terminal, PUSH IN, 2.5 mm², Green/yellow
-
Item No.:2675120000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2936700000Packaging unit:50 PC
Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 22 A, dark beige
-
Item No.:2815620000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2675110000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2936690000Packaging unit:50 PC
Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 22 A, dark beige
-
Item No.:2902510000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, blue, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:2902490000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, dark beige, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
-
-
-
Item No.:2874940000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, blue, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Item No.:2874910000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, dark beige, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Item No.:2874960000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, blue, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:2863010000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:2862970000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:2862980000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:2862990000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:2675210000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:2675220000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, blue
-
Item No.:2675230000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:2675980000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Item No.:2676010000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Item No.:2675960000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676020000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676040000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Item No.:2676000000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2676030000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2675100000Packaging unit:50 PC
Double-tier terminal, PUSH IN, 1.5 mm², 500 V, Green/yellow
-
Item No.:2856240000Packaging unit:50 PC
Multi-tier modular terminal, PE terminal, PUSH IN, 1.5 mm², Green/yellow
-
Item No.:2675490000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2742080000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 10 mm², 800 V, 57 A, Green/yellow
-
Item No.:2675480000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2675530000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 10 mm², 800 V, 57 A, dark beige
-
Item No.:2675500000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 10 mm², 800 V, 57 A, dark beige
-
Item No.:2675190000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2675160000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2675170000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2675180000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2675410000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, blue
-
Item No.:2675330000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, blue
-
Item No.:2718300000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, green
-
Item No.:2675370000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 1.5 mm², 500 V, 17.5 A, blue
-
Item No.:2675310000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675390000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675300000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2742120000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, dark beige
-
Item No.:2742130000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, black/yellow
-
Item No.:2856210000Packaging unit:50 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 1.5 mm², 500 V, 15 A, blue
-
Item No.:2856230000Packaging unit:50 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 1.5 mm², 500 V, 15 A, dark beige
-
Item No.:2675560000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 500 V, 57 A, dark beige
-
Item No.:2676050000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676060000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2674920000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, blue
-
Item No.:2674870000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
-
Item No.:2881530000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, black/yellow
-
Item No.:2881500000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
-
Item No.:2675670000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, orange
-
Item No.:2675200000Packaging unit:50 PC
Double-tier terminal, PUSH IN, 4 mm², 800 V, Green/yellow
-
Item No.:2799160000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, orange
-
Item No.:2674720000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2674730000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2735510000Packaging unit:25 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2771890000Packaging unit:50 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 2.5 mm², 800 V, 22 A, dark beige
-
Item No.:2757430000Packaging unit:50 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2863040000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2675070000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 1.5 mm², 500 V, 16 A, blue
-
Item No.:2675090000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 1.5 mm², 500 V, 16 A, dark beige
-
Item No.:2755900000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, blue
-
Item No.:2675030000Packaging unit:20 PC
Feed-through terminal, PUSH IN, 16 mm², 1000 V, 76 A, dark beige
-
Item No.:2675040000Packaging unit:20 PC
Feed-through terminal, PUSH IN, 16 mm², 1000 V, 76 A, blue
-
Item No.:2675240000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 4 mm², 500 V, 20 A, dark beige
-
Item No.:2874990000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 4 mm², 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2874980000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 4 mm², 1000 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2874970000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 4 mm², 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2674940000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, dark beige
-
Item No.:2674970000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, dark beige
-
Item No.:2675550000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 1.5 mm², 250 V, 16 A, dark beige
-
Item No.:2675540000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 250 V, 41 A, dark beige
-
Item No.:2742060000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2755890000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue
-
Item No.:2735950000Packaging unit:10 PC
PE terminal, PUSH IN, 35 mm², 1000 V, Green/yellow
-
Item No.:2674820000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2799180000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, orange
-
Item No.:2674840000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2799170000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, orange
-
Item No.:2674850000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2674810000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
-
Item No.:2674630000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:2674600000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, blue
-
Item No.:2675660000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, orange
-
Item No.:2675580000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, dark beige
-
Item No.:2675650000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, orange