AEB ITB 16 BB BL

End bracket, blue, TS 35, V-0, Wemid, Width: 12 mm, 130 °C

Item No. 2669130000

Properties

Accessories

Is accessory of

    Terminal BlocksTerminal blocks for the direct letteringApplication rangeBuilding installation wiringPUSH IN technologyInstallation terminal blocksmulti-tierwithout busbar system
  • AITB 2.5 L-L-PE DL
    Item No.:
    2782630000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3

  • AITB 2.5 N-L-PE DL
    Item No.:
    2782640000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3

  • Terminal BlocksApplication rangeBuilding installation wiringPUSH IN technologyA-SeriesInstallation terminal blocksmulti-tierWithout busbar system2.5 mm²
  • AITB 2.5 LDT-L-PE
    Item No.:
    2669040000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3

  • AITB 2.5 L-L-PE
    Item No.:
    2669010000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3

  • AITB 2.5 LDT-L
    Item No.:
    2668980000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 4, Number of levels: 2

  • AITB 2.5 N-L-PE
    Item No.:
    2669020000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3

  • Terminal BlocksApplication rangeBuilding installation wiringPUSH IN technologyA-SeriesInstallation terminal blocksmulti-tierWith busbar system4 mm²
  • AITB 4 BB L-L
    Item No.:
    2669070000
    Packaging unit:
    25 PC

    Multi level installation terminal block, PUSH IN, dark beige, 4 mm², 30 A, 400 V, Number of connections: 4, Number of levels: 2

  • AITB 4 BB L-L-PE
    Item No.:
    2669080000
    Packaging unit:
    25 PC

    Multi level installation terminal block, PUSH IN, dark beige, 4 mm², 30 A, 250 V, Number of connections: 5, Number of levels: 3

  • Terminal BlocksTerminal blocks for the direct letteringApplication rangeBuilding installation wiringPUSH IN technologyInstallation terminal blocksmulti-tierWith busbar system2.5 mm²
  • AITB 2.5 BB NDT-L-PE DL
    Item No.:
    2782610000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 4, Number of levels: 3

  • Terminal BlocksApplication rangeBuilding installation wiringPUSH IN technologyA-SeriesInstallation terminal blocksmulti-tierWith busbar system2.5 mm²
  • AITB 2.5 BB NDT-L-PE
    Item No.:
    2668950000
    Packaging unit:
    50 PC

    Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 4, Number of levels: 3