Properties
Version | A-series, End plate |
Order No. | 2490540000 |
Type | AEP 3C 10/16 BL |
GTIN (EAN) | 4050118501001 |
Qty. | 20 items |
Depth | 44.4 mm |
Depth (inches) | 1.748 inch |
Height | 100.23 mm |
Height (inches) | 3.946 inch |
Width | 2 mm |
Width (inches) | 0.079 inch |
Net weight | 4.825 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Material | Wemid |
Colour | blue |
UL 94 flammability rating | V-0 |
Snap-on | Yes |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66257) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2490540000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2490540000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2490540000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ETIM 10.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ECLASS 15.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:2490590000Packaging unit:25 PC
PE terminal, PUSH IN, 10 mm², 1000 V, Green/yellow
-
Item No.:2494090000Packaging unit:20 PC
Feed-through terminal, PUSH IN, 16 mm², 1000 V, 76 A, dark beige
-
Item No.:2494080000Packaging unit:20 PC
Feed-through terminal, PUSH IN, 16 mm², 1000 V, 76 A, blue
-
Item No.:2675040000Packaging unit:20 PC
Feed-through terminal, PUSH IN, 16 mm², 1000 V, 76 A, blue
-
Item No.:2675030000Packaging unit:20 PC
Feed-through terminal, PUSH IN, 16 mm², 1000 V, 76 A, dark beige
-
Item No.:2674980000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, blue
-
Item No.:2674970000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, dark beige
-
Item No.:2494020000Packaging unit:20 PC
PE terminal, PUSH IN, 16 mm², 1000 V, Green/yellow
-
Item No.:2490510000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, blue
-
Item No.:2490520000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, dark beige
-
Item No.:2819950000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, yellow
-
Item No.:2819960000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, brown
-
Item No.:2675050000Packaging unit:20 PC
PE terminal, PUSH IN, 16 mm², 1000 V, Green/yellow