Properties
Version | A-series, End plate |
Order No. | 2668800000 |
Type | AEP ITB 2.5 BB NDT BL |
GTIN (EAN) | 4064675030423 |
Qty. | 20 items |
Depth | 36.55 mm |
Depth (inches) | 1.439 inch |
Height | 62.64 mm |
Height (inches) | 2.466 inch |
Width | 2.1 mm |
Width (inches) | 0.083 inch |
Net weight | 2.608 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | blue |
UL 94 flammability rating | V-0 |
Snap-on | Yes |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_256996) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2668800000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2668800000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2668800000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:2668690000Packaging unit:50 PC
Multi level installation terminal block, PUSH IN, blue, 2.5 mm², 24 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
Terminal BlocksApplication rangeBuilding installation wiringPUSH IN technologyA-SeriesInstallation terminal blocks1-tier2.5 mm²