Ominaisuudet
Version | A-series, End plate |
Order No. | 2762310000 |
Type | AEP TTB 6 PG |
GTIN (EAN) | 4064675075899 |
Qty. | 20 items |
Depth | 50,8 mm |
Depth (inches) | 2 inch |
Height | 109 mm |
Height (inches) | 4,291 inch |
Width | 2,1 mm |
Width (inches) | 0,083 inch |
Net weight | 4,7 g |
Continuous operating temp., min. | −60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Snap-on | Yes |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_251693) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2762310000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2762310000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2762310000&norm=0) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ETIM 10.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ECLASS 15.0 | 27-25-03-01 |
ROHS | Conform |
On lisävaruste
-
Tuotteen tunnus:2762290000VPE:50 items
Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, dark beige
-
Tuotteen tunnus:2762280000VPE:50 items
Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, dark beige
Terminal BlocksApplication rangeInstrument transformer wiringTTB rangePUSH IN technologyPluggable measuring transducer terminal blocks6 mm²