Properties
Version | Insert |
Order No. | 9204550000 |
Type | AIE M-SPX 0.25-1.5 S |
GTIN (EAN) | 4032248671090 |
Qty. | 1 items |
Depth | 30 mm |
Depth (inches) | 1.181 inch |
Height | 3 mm |
Height (inches) | 0.118 inch |
Width | 41 mm |
Width (inches) | 1.614 inch |
Net weight | 73.04 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Description of article | Stripping unit for VDE cables with PVC insulation, 0.25 - 1.5 mm² |
Workable cable |
halogen-free
Silicone Teflon Radox 3GK |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001509 |
ETIM 7.0 | EC001509 |
ETIM 8.0 | EC001509 |
ETIM 9.0 | EC001509 |
ETIM 10.0 | EC001509 |
ECLASS 9.0 | 21-04-92-37 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-92-37 |
ECLASS 11.0 | 21-04-48-91 |
ECLASS 12.0 | 21-04-48-91 |
ECLASS 13.0 | 21-04-48-91 |
ECLASS 14.0 | 21-04-48-91 |
ECLASS 15.0 | 21-04-48-91 |