Properties
Version | Insert |
Order No. | 9202260000 |
Type | AIE MULTI-STRIPAX 6-16 |
GTIN (EAN) | 4032248486205 |
Qty. | 1 items |
Depth | 30 mm |
Depth (inches) | 1.181 inch |
Height | 3 mm |
Height (inches) | 0.118 inch |
Width | 41 mm |
Width (inches) | 1.614 inch |
Net weight | 21.88 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Description of article | Stripping unit for PVC-insulated 6,10,16 mm² conductors |
Workable cable | PVC cables |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001509 |
ETIM 7.0 | EC001509 |
ETIM 8.0 | EC001509 |
ETIM 9.0 | EC001509 |
ECLASS 9.0 | 21-04-92-37 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-92-37 |
ECLASS 11.0 | 21-04-48-91 |
ECLASS 12.0 | 21-04-48-91 |
ECLASS 13.0 | 21-04-48-91 |
ECLASS 14.0 | 21-04-48-91 |