Properties
Version | Pliers |
Order No. | 9046440000 |
Type | AIZ 160 |
GTIN (EAN) | 4032248357772 |
Qty. | 1 items |
Width | 160 mm |
Width (inches) | 6.299 inch |
Net weight | 176 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Description of article | VDE-insulated wire-stripping pliers for conductors up to 5mm diameter |
Protective insulation, 1000 V | Yes |
Stripping diameter, max. | 5 mm |
Total length | 160 mm |
Approval/Certificate/Document of Conformity | [Manufacturer's Declaration - Pliers](https://mdcop.weidmueller.com/mediadelivery/asset/900_52748) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002109 |
ETIM 7.0 | EC002109 |
ETIM 8.0 | EC002109 |
ETIM 9.0 | EC002109 |
ETIM 10.0 | EC002109 |
ECLASS 9.0 | 21-04-37-06 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-37-06 |
ECLASS 11.0 | 21-04-37-06 |
ECLASS 12.0 | 21-04-37-06 |
ECLASS 13.0 | 21-04-37-06 |
ECLASS 14.0 | 21-04-37-06 |
ECLASS 15.0 | 21-04-37-06 |
Approvals |  |