Properties
Version | Feed-through terminal block, Screw connection, beige, 4 mm², 32 A, 400 V, Number of connections: 2 |
Order No. | 9537110000 |
Type | AKZ 4 WEMID |
GTIN (EAN) | 4008190574857 |
Qty. | 100 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2023 |
Alternative product | [0294360000](~/p/0294360000) |
Depth | 29 mm |
Depth (inches) | 1.142 inch |
Depth including DIN rail | 30.5 mm |
Height | 28.5 mm |
Height (inches) | 1.122 inch |
Width | 6.1 mm |
Width (inches) | 0.24 inch |
Net weight | 5.559 g |
Storage temperature | -25 °C...55 °C |
Operating temperature range | For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | beige |
UL 94 flammability rating | V-0 |
Certificate No. (ATEX) | TUEV18ATEX8221U |
Certificate No. (IECEX) | ECEXTUR18.0024U |
Max. voltage (ATEX) | 275 V |
Current (ATEX) | 32 A |
Wire cross section max. (ATEX) | 6 mm² |
Max. voltage (IECEX) | 275 V |
Current (IECEX) | 32 A |
Operating temperature range | For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity |
Marking EN 60079-7 | Ex eb II C Gb |
Ex 2014/34/EU label | II 2 G D |
Version |
Screw connection
for screwable cross-connection One end without connector |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 15 |
Explosion-tested version | Yes |
Open sides | right |
Type of mounting | Snap-on |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 6 mm² |
Clamping range, min. | 0.13 mm² |
Clamping screw | M 3 |
Connection cross-section, stranded, max. | 4 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | A3 |
Number of connections | 2 |
Stripping length | 8 mm |
Tightening torque, max. | 0.8 Nm |
Tightening torque, min. | 0.6 Nm |
Torque level with DMS electric screwdriver | 2 |
Twin wire-end ferrules, max. | 1.5 mm² |
Twin wire-end ferrules, min. | 0.5 mm² |
Type of connection | Screw connection |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 24 |
Wire connection cross section, finely stranded, max. | 4 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 6 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 154685-1372355 |
Current size C (CSA) | 10 A |
Voltage size C (CSA) | 300 V |
Wire cross section max. (CSA) | 12 AWG |
Wire cross section min. (CSA) | 24 AWG |
TS 15 offset | 13.5 mm |
TS 32 offset | 31 mm |
TS 35 offset | 31 mm |
Number of poles | 1 |
Rail | TS 15 |
Standards | IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 24 |
Rated cross-section | 4 mm² |
Rated voltage | 400 V |
Rated DC voltage | 400 V |
Rated current | 32 A |
Current at maximum wires | 41 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 1 mΩ |
Rated impulse withstand voltage | 6 kV |
Power loss in accordance with IEC 60947-7-x | 1.02 W |
Approval/Certificate/Document of Conformity |
[Attestation Of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37750)
[UKCA Ex Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253955) [CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_42040) [CB Testreport](https://mdcop.weidmueller.com/mediadelivery/asset/900_42041) [ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_80370) [IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_80371) [CCC Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_178466) [UKCA Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_253956) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_36441) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284523) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66863) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9537110000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=9537110000&norm=0) |
Product Change Notification | [PCN_AKZ_20190405](https://mdcop.weidmueller.com/mediadelivery/asset/900_87123) |
User Documentation |
[NTI AKZ 4 Wemid](https://mdcop.weidmueller.com/mediadelivery/asset/900_80375)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-01 |
ECLASS 14.0 | 27-25-01-01 |
Approvals |        |
ROHS | Conform |
Accessories
-
Item No.:1417510000Packaging unit:50 PC
Partition plate (terminal), black, Height: 37 mm, Width: 2 mm, V-0, Wemid
-
Item No.:1190330000Packaging unit:50 PC
Partition plate (terminal), beige, Height: 37 mm, Width: 2 mm, V-0, Wemid
-
Item No.:1190360000Packaging unit:50 PC
Partition plate (terminal), white, Height: 37 mm, Width: 2 mm, V-0, Wemid
-
Item No.:1190350000Packaging unit:50 PC
Partition plate (terminal), green, Height: 37 mm, Width: 2 mm, V-0, Wemid
-
Item No.:1190340000Packaging unit:50 PC
Partition plate (terminal), red, Height: 37 mm, Width: 2 mm, V-0, Wemid
-
Item No.:1071900000Packaging unit:50 PC
End bracket, dark beige, TS 15, HB, Plastic, Width: 8 mm, 100 °C
-
Item No.:9537910000Packaging unit:20 PC
End plate (terminals), dark beige, Height: 27 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:0336500000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 24 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: No, Width: 17.2 mm
-
Item No.:0368600000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 24 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: No, Width: 59.9 mm
-
Item No.:0336600000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 24 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: No, Width: 23.3 mm
-
Item No.:0336400000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 24 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: No, Width: 11.1 mm