Özellikler
Version | End plate for terminals, blue, Height: 55 mm, Width: 2.1 mm, V-0, Wemid, Snap-on: Yes |
Order No. | 2871760000 |
Type | ALEP 2C 2.5 BL |
GTIN (EAN) | 4064675639886 |
Qty. | 20 adet |
Depth | 29,1 mm |
Depth (inches) | 1,146 inch |
Height | 55 mm |
Height (inches) | 2,165 inch |
Width | 2,1 mm |
Width (inches) | 0,083 inch |
Net weight | 3,02 g |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | blue |
UL 94 flammability rating | V-0 |
Snap-on | Yes |
Approval/Certificate/Document of Conformity |
[CB Certificate and Testreport](https://mdcop.weidmueller.com/mediadelivery/asset/900_303977)
[Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_253737) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2871760000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2871760000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2871760000&norm=0) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ETIM 10.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ECLASS 15.0 | 27-25-03-01 |
ROHS | Conform |
aksesuarıdır
-
Ürün No.:2847590000Ambalaj birimi:100 adet
PE terminal, PUSH IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Ürün No.:2847310000Ambalaj birimi:100 adet
Feed-through terminal block, PUSH IN, brown, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Ürün No.:2847250000Ambalaj birimi:100 adet
Feed-through terminal block, PUSH IN, green, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Ürün No.:2847260000Ambalaj birimi:100 adet
Feed-through terminal block, PUSH IN, violet, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Ürün No.:2847200000Ambalaj birimi:100 adet
Feed-through terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Ürün No.:2847300000Ambalaj birimi:100 adet
Feed-through terminal block, PUSH IN, Light Grey, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Ürün No.:2847230000Ambalaj birimi:100 adet
Feed-through terminal block, PUSH IN, red, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Ürün No.:2847280000Ambalaj birimi:100 adet
Feed-through terminal block, PUSH IN, white, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Ürün No.:2847210000Ambalaj birimi:100 adet
Feed-through terminal block, PUSH IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Ürün No.:2847240000Ambalaj birimi:100 adet
Feed-through terminal block, PUSH IN, orange, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Ürün No.:2847270000Ambalaj birimi:100 adet
Feed-through terminal block, PUSH IN, black, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Ürün No.:2847220000Ambalaj birimi:100 adet
Feed-through terminal block, PUSH IN, Dark Blue, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Ürün No.:2847320000Ambalaj birimi:100 adet
Feed-through terminal block, PUSH IN, black/yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Ürün No.:2847290000Ambalaj birimi:100 adet
Feed-through terminal block, PUSH IN, yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2