Properties
Version | Tools, Sheathing strippers |
Order No. | 2625720000 |
Type | AM-X |
GTIN (EAN) | 4050118647914 |
Qty. | 1 items |
Depth | 30 mm |
Depth (inches) | 1.181 inch |
Height | 55 mm |
Height (inches) | 2.165 inch |
Width | 160 mm |
Width (inches) | 6.299 inch |
Net weight | 0.257 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Description of article | Sheathing stripper for up to 35mm outer diameter |
Cable type |
PVC round cable
Round cable |
Conductor cross-section, max. | 783,828 mm² |
Conductor cross-section, min. | 490 mm² |
Cut depth | adjustable up to 4.5 mm |
Max. conductor diameter | 999 mm |
Min. conductor diameter | 25 mm |
Workable cable |
PVC cables
Silicone |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000163 |
ETIM 7.0 | EC000163 |
ETIM 8.0 | EC000163 |
ETIM 9.0 | EC000163 |
ETIM 10.0 | EC000163 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |
ECLASS 15.0 | 21-04-90-90 |