Özellikler
Version | Supply module, 24 V DC |
Order No. | 2081870000 |
Type | AMG FIM-0 |
GTIN (EAN) | 4050118419443 |
Qty. | 1 adet |
Depth | 96,5 mm |
Depth (inches) | 3,799 inch |
Height | 125 mm |
Height (inches) | 4,921 inch |
Width | 12,2 mm |
Width (inches) | 0,48 inch |
Net weight | 65 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Connection system | PUSH IN |
DC input voltage range | 18…30 V DC |
Input fuse (internal) | No |
max. admissible residual ripple at the input | 100 mVpp |
Rated input voltage | 24 V DC |
Connection system | PUSH IN |
Conformal coating | No |
Control inputs | No |
Protection degree | IP20 |
Surge voltage category | III |
Surge voltage category | III |
Conductor cross-section, AWG/kcmil , max. | 6 AWG |
Conductor cross-section, AWG/kcmil , min. | 18 AWG |
Conductor cross-section, flexible , min. | 0,75 mm² |
Conductor cross-section, rigid , max. | 10 mm² |
Conductor cross-section, rigid , min. | 0,75 mm² |
Connection system | PUSH IN |
Number of terminals | 2 (+,−) |
Screwdriver blade | 1.2 x 6.5 |
Wire connection cross section, flexible (input), max. | 16 mm² |
Connection system | PUSH IN |
Approval/Certificate/Document of Conformity |
[MaxGuard AMG ELM UL 508 CSA C22.2.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306123)
[Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_68860) [UK Conformity Assessed](https://mdcop.weidmueller.com/mediadelivery/asset/900_314087) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_65891) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2081870000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2081870000) |
User Documentation |
[Manual_maxGUARD](https://mdcop.weidmueller.com/mediadelivery/asset/900_43594)
[Operating instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_68832) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ETIM 10.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-01 |
ECLASS 14.0 | 27-25-01-01 |
ECLASS 15.0 | 27-25-01-01 |
Approvals |     |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E258476 |
Aksesuarlar
-
Ürün No.:1528130000Ambalaj birimi:5 adet
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 50, Pitch in mm (P): 6.10, Insulated: Yes, Width: 303.7 mm
-
Ürün No.:1528040000Ambalaj birimi:60 adet
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm
-
Ürün No.:2460790000Ambalaj birimi:60 adet
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 5, Pitch in mm (P): 6.10, Insulated: Yes, Width: 28.2 mm
-
Ürün No.:1528240000Ambalaj birimi:5 adet
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 50, Pitch in mm (P): 6.10, Insulated: Yes, Width: 303.7 mm
-
Ürün No.:1527980000Ambalaj birimi:60 adet
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 5, Pitch in mm (P): 6.10, Insulated: Yes, Width: 28.2 mm
-
Ürün No.:1527940000Ambalaj birimi:60 adet
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm
-
Ürün No.:1528070000Ambalaj birimi:20 adet
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 9, Pitch in mm (P): 6.10, Insulated: Yes, Width: 52.6 mm
-
Ürün No.:2460780000Ambalaj birimi:20 adet
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, Width: 34.3 mm
-
Ürün No.:2460740000Ambalaj birimi:20 adet
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm
-
Ürün No.:2460750000Ambalaj birimi:20 adet
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 9, Pitch in mm (P): 6.10, Insulated: Yes, Width: 52.6 mm
-
Ürün No.:1527970000Ambalaj birimi:60 adet
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm
-
Ürün No.:2460450000Ambalaj birimi:60 adet
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm
-
Ürün No.:1528170000Ambalaj birimi:20 adet
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, Width: 34.3 mm
-
Ürün No.:1528080000Ambalaj birimi:60 adet
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm
-
Ürün No.:1528090000Ambalaj birimi:20 adet
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm
-
Ürün No.:2460770000Ambalaj birimi:20 adet
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 7, Pitch in mm (P): 6.10, Insulated: Yes, Width: 40.4 mm
-
Ürün No.:2460730000Ambalaj birimi:5 adet
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 50, Pitch in mm (P): 6.10, Insulated: Yes, Width: 303.7 mm
-
Ürün No.:2460800000Ambalaj birimi:60 adet
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm
-
Ürün No.:2460760000Ambalaj birimi:20 adet
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 8, Pitch in mm (P): 6.10, Insulated: Yes, Width: 46.5 mm
-
Ürün No.:1528220000Ambalaj birimi:20 adet
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 9, Pitch in mm (P): 6.10, Insulated: Yes, Width: 52.6 mm
-
Ürün No.:1528190000Ambalaj birimi:20 adet
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 8, Pitch in mm (P): 6.10, Insulated: Yes, Width: 46.5 mm
-
Ürün No.:1528120000Ambalaj birimi:60 adet
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm
-
Ürün No.:2460810000Ambalaj birimi:60 adet
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm
-
Ürün No.:1528020000Ambalaj birimi:20 adet
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 7, Pitch in mm (P): 6.10, Insulated: Yes, Width: 40.4 mm
-
Ürün No.:1527990000Ambalaj birimi:20 adet
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, Width: 34.3 mm
-
Ürün No.:1527930000Ambalaj birimi:60 adet
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm
-
Ürün No.:1528140000Ambalaj birimi:60 adet
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 5, Pitch in mm (P): 6.10, Insulated: Yes, Width: 28.2 mm
-
Ürün No.:1528030000Ambalaj birimi:20 adet
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 8, Pitch in mm (P): 6.10, Insulated: Yes, Width: 46.5 mm
-
Ürün No.:1528230000Ambalaj birimi:20 adet
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm
-
Ürün No.:1528180000Ambalaj birimi:20 adet
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 7, Pitch in mm (P): 6.10, Insulated: Yes, Width: 40.4 mm
-
Ürün No.:1818400000Ambalaj birimi:600 adet
WS, Terminal marker, 10 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, white
-
Ürün No.:1479000000Ambalaj birimi:50 adet
End bracket, black, TS 35, V-0, Wemid, Width: 8 mm, 130 °C