Properties
Version | End plate (terminals), 65 mm x 1.5 mm, beige |
Order No. | 0687560000 |
Type | AP DKT4 PA |
GTIN (EAN) | 4008190009465 |
Qty. | 20 items |
Depth | 65 mm |
Depth (inches) | 2.559 inch |
Height | 65 mm |
Height (inches) | 2.559 inch |
Width | 1.5 mm |
Width (inches) | 0.059 inch |
Net weight | 3.7 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
REACH SVHC | / |
Installation advice | Direct mounting |
Protection degree | IP20 |
Snap-on | Yes |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59267) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0687560000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0687560000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0687560000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ROHS | Conform |