Version | End plate for terminals, dark beige, Height: 87.8 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: Yes |
Order No. | 7917000000 |
Type | AP MAK2.5 DB |
GTIN (EAN) | 4032248190911 |
Qty. | 20 items |
Depth | 55.75 mm |
Depth (inches) | 2.195 inch |
Height | 87.8 mm |
Height (inches) | 3.457 inch |
Width | 1.5 mm |
Width (inches) | 0.059 inch |
Net weight | 5.435 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version | End plate |
Installation advice | Direct mounting |
Snap-on | Yes |
Installation advice | Direct mounting |
Engineering Data | |
Eplan Data Portal | |
CADENAS eCATALOG | |
User Documentation | |
Catalogues |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
-
Item No.:7917030000Packaging unit:50 PC
Motor-connection terminal (Multi-level), Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 7, Number of levels: 4, TS 35, V-0, Wemid
Terminal BlocksApplication rangePower distributionClamping yoke technologyMotor connection terminal block