Properties
Version | End plate (terminals), blue, Height: 36.5 mm, Width: 1.5 mm, V-2, Polyamide 66 |
Order No. | 0279580000 |
Type | AP SAK2.5 BL |
GTIN (EAN) | 4008190050702 |
Qty. | 20 items |
Depth | 31.1 mm |
Depth (inches) | 1.224 inch |
Height | 36.5 mm |
Height (inches) | 1.437 inch |
Width | 1.5 mm |
Width (inches) | 0.059 inch |
Net weight | 1.85 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Polyamide 66 |
Colour | blue |
UL 94 flammability rating | V-2 |
Version | End plate |
Installation advice | Direct mounting |
Snap-on | Yes |
TS 32 offset | 29 mm |
TS 35 offset | 29 mm |
Installation advice | Direct mounting |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_58932) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0279580000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0279580000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:0279680000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:6257740000Packaging unit:50 PC
Feed-through terminal block, Screw connection, yellow, black, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:9520320000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:0322860000Packaging unit:10 PC
Single- and multi-pole terminal strip, Screw connection, beige / yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1, V-2, PA 66
-
Item No.:0279660000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:0107260000Packaging unit:25 PC
Thermocouple terminal, Screw connection, beige / yellow, 2.5 mm², Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66
-
Item No.:0190060000Packaging unit:25 PC
Thermocouple terminal, Screw connection, beige / yellow, 2.5 mm², Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66
-
Item No.:0107160000Packaging unit:25 PC
Thermocouple terminal, Screw connection, beige / yellow, 2.5 mm², Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66
-
Item No.:0499560000Packaging unit:10 PC
Single- and multi-pole terminal strip, Screw connection, beige / yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1, V-2, PA 66