Properties
Version | End plate for terminals, black, Height: 40 mm, Width: 1.5 mm, V-2, PA 66, Snap-on: Yes |
Order No. | 0117910000 |
Type | AP SAK4-10 I |
GTIN (EAN) | 4008190183707 |
Qty. | 20 items |
Depth | 36 mm |
Depth (inches) | 1.417 inch |
Height | 40 mm |
Height (inches) | 1.575 inch |
Width | 1.5 mm |
Width (inches) | 0.059 inch |
Net weight | 2.86 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Material | PA 66 |
Colour | black |
UL 94 flammability rating | V-2 |
Version | End plate |
Installation advice | Direct mounting |
Snap-on | Yes |
Installation advice | Direct mounting |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0117910000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ETIM 10.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ECLASS 15.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:0501500000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0178220000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0225820000Packaging unit:10 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0501620000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0128380000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 4 mm², 32 A, 800 V, Number of connections: 2
-
Item No.:1716240000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 800 V, Number of connections: 2
-
Item No.:0340720000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, medium yellow, 4 mm², 25 A, 400 V, Number of connections: 2, Number of levels: 1
-
Item No.:0340620000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, medium yellow, 4 mm², 25 A, 400 V, Number of connections: 2, Number of levels: 1
-
Item No.:0193280000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 6 mm², 41 A, 800 V, Number of connections: 2
-
Item No.:0357520000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, medium yellow, 4 mm², 25 A, 400 V, Number of connections: 2, Number of levels: 1
-
Item No.:0357620000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, medium yellow, 4 mm², 25 A, 400 V, Number of connections: 2, Number of levels: 1
-
Item No.:0357560000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 25 A, 400 V, Number of connections: 2, Number of levels: 1
-
Item No.:0110080000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 10 mm², 57 A, 800 V, Number of connections: 2