Properties
Version | End plate for terminals, dark beige, Height: 71.35 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: Yes |
Order No. | 1784160000 |
Type | AP VLI1.5/PE DB |
GTIN (EAN) | 4032248190157 |
Qty. | 20 items |
Depth | 61.25 mm |
Depth (inches) | 2.411 inch |
Height | 71.35 mm |
Height (inches) | 2.809 inch |
Width | 1.5 mm |
Width (inches) | 0.059 inch |
Net weight | 4.224 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version | End plate |
Installation advice | Direct mounting |
Snap-on | Yes |
Installation advice | Direct mounting |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63713) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1784160000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1784160000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ETIM 10.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ECLASS 15.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:1784120000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, dark beige, 1.5 mm², 17.5 A, 250 V, Number of connections: 6, Number of levels: 4, TS 35
-
Item No.:1784130000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, dark beige, 1.5 mm², 17.5 A, 250 V, Number of connections: 6, Number of levels: 4, TS 35
Terminal BlocksApplication rangeSignal wiringClamping yoke technology4-tier1.5 mm²