Properties
Version | VSSC, End plate |
Order No. | 1063120000 |
Type | AP VSSC4 |
GTIN (EAN) | 4032248947560 |
Qty. | 50 items |
Depth | 58.5 mm |
Depth (inches) | 2.303 inch |
Height | 76 mm |
Height (inches) | 2.992 inch |
Width | 1.5 mm |
Width (inches) | 0.059 inch |
Net weight | 0.9 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 5...96 % |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
Design | miscellaneous |
UL 94 flammability rating | V-0 |
Version | End plate |
Type of connection | Screw connection |
Colour | black |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_53597) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1063120000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1063120000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000490 |
ETIM 7.0 | EC000490 |
ETIM 8.0 | EC000490 |
ETIM 9.0 | EC000490 |
ETIM 10.0 | EC000490 |
ECLASS 9.1 | 27-13-92-90 |
ECLASS 11.0 | 27-13-08-92 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
ECLASS 15.0 | 27-17-90-90 |
Long specification | End plate for VSSC4 |
Short specification | End plate for VARITECTOR VSSC4 |
ROHS | Conform |
Is accessory of
-
Item No.:1064020000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 1200 V
-
Item No.:1063970000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 250 V
-
Item No.:1063990000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 600 V
-
Item No.:1063960000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V
-
Item No.:1063980000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 300 V
-
Item No.:1063950000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 100 V
-
Item No.:1064010000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 700 V
-
Item No.:1063770000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1500 V
-
Item No.:1063760000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1500 V
-
Item No.:1063780000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1500 V
-
Item No.:1064050000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 1000 V
-
Item No.:1307880000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 1300 V
-
Item No.:1064030000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 1000 V
-
Item No.:1064060000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1200 V
-
Item No.:1063870000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 250 V
-
Item No.:1063830000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 100 V
-
Item No.:1063840000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V
-
Item No.:1063860000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 200 V
-
Item No.:1064120000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V
-
Item No.:1064130000Packaging unit:5 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 500 V
-
Item No.:1063880000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 100 V
-
Item No.:1063890000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V
-
Item No.:1063740000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 800 V
-
Item No.:1063730000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 1000 V
-
Item No.:1063720000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 1000 V
-
Item No.:1064090000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 165 V
-
Item No.:1064080000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 70 V
-
Item No.:1064070000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 30 V