B2CF 3.50/12/180 SN OR BX

PCB plug-in connector, female plug, 3.50 mm, Number of poles: 12, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box

N.º de artículo 1277320000

Approvals

Approvals
ROHS
UL File Number Search
Certificate No. (cURus)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Ilość
Product data
Packaging

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Čistá hmotnost

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC
Product Carbon Footprint

System Parameters

Product family
Wire connection method
Pitch in mm (P)
Raszter inch-ben (P)
Conductor outlet direction
Pólusszám
L1 in mm
L1 in inches
quantità di file
Pin series quantity
Расчетное сечение
Защита от прикосновения согласно DIN VDE 57 106
Защита от прикосновения согласно DIN VDE 0470
Protection degree
Can be coded
Stripping length
Screwdriver blade
Screwdriver blade standard
Plugging cycles
Plugging force/pole, max.
Pulling force/pole, max.

Material data

Izolační materiál
Barevný
Colour of operational elements
Farbtabelle (ähnlich)
Szigetelőanyag csoport
Indice de Poursuite Comparatif (CTI)
Odpor izolace
UL 94 flammability rating
Materiál kontaktu
Kontaktoberfläche
Schichtaufbau - Steckkontakt
Storage temperature, min.
Lagertemperatur, max.
Üzemi hőmérséklet, min.
Operating temperature, max.
Temperature range, installation, min.
Temperature range, installation, max.

Conductors suitable for connection

Upínací rozsah, min.
Upínací rozsah, max.
Sezione di collegamento cavo AWG, min.
Průřez propojení AWG, max.
Rigide, min. H05(07) V-U
Pevné, max. H05(07) V-U
Flexible, min. H05(07) V-K
Flexible, max. H05(07) V-K
dutinkou s plastovým límcem, , DIN 46228 pt 4, min.
mit AEH mit Kragen DIN 46 228/4, max.
med ändhylsa, DIN 46228 pt 1, min.
mit Aderendhülse nach DIN 46 228/1, max.
Clampable conductor
Hinweistext

Rated data acc. to IEC

tested acc. to standard
Rated current, min. number of poles (Tu=20°C)
Rated current, max. number of poles (Tu=20°C)
Bemessungsstrom, min. Polzahl (Tu=40°C)
Névleges áram, maximális pólusszám (Tu=40°C)
Rated voltage for surge voltage class / pollution degree II/2
Rated voltage for surge voltage class / pollution degree III/2
Märkspänning vid överspänningskat./Nedsmutsningsgrad III/3
Bemessungsstoßspannung bei Überspannungsk./Verschmutzungsgrad II/2
Märkspänning vid överspänningsk./Nedsmutsningsgrad III/2
Bemessungsstoßspannung bei Überspannungsk./Verschmutzungsgrad III/3
Kurzzeitstromfestigkeit

Rated data acc. to CSA

Институт (CSA)
Сертификат № (CSA)
Rated voltage (Use group B / CSA)
Rated voltage (Use group C / CSA)
Rated voltage (Use group D / CSA)
Rated current (Use group B / CSA)
Rated current (Use group C / CSA)
Rated current (Use group D / CSA)
Wire cross-section, AWG, min.
Wire cross-section, AWG, max.
Reference to approval values

Rated data acc. to UL 1059

Istituto (cURus)
Certificate No. (cURus)
Rated voltage (Use group B / UL 1059)
정격 전압(사용 그룹 C / UL 1059)
Номинальное напряжение (группа использования D/UL 1059)
Номинальный ток (группа использования B/UL 1059)
Номинальный ток (группа использования C/UL 1059)
Номинальный ток (группа использования D/UL 1059)
Wire cross-section, AWG, min.
Wire cross-section, AWG, max.
Reference to approval values

Packing

Упаковка
Длина VPE
VPE width
VPE height

Type tests

Test: Durability of markings
测试:误用(不可互换)
Test: Clampable cross section
Test for damage to and accidental loosening of conductors
Pull-out test

Important note

IPC shoda
Notes

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0