Properties
Version | Accessories, Component plug, 1 A |
Order No. | 1878560000 |
Type | BEST/D |
GTIN (EAN) | 4032248471492 |
Qty. | 50 items |
Depth | 63 mm |
Depth (inches) | 2.48 inch |
Height | 49.5 mm |
Height (inches) | 1.949 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Net weight | 3.414 g |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a |
REACH SVHC | Lead 7439-92-1 |
SCIP | e1c310ef-6b67-4efa-80a6-d307472f4de9 |
Material | Wemid |
Colour | beige |
Version | Plug |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | Plugged |
Type of mounting | Plugged |
Type of connection | Miscellaneous |
Pitch in mm (P) | 5.1 mm |
Installation advice | Direct mounting |
Rated voltage | 250 V |
Rated current | 1 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64533) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1878560000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1878560000) |
Product Change Notification |
[PCN - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_102090)
[PCN - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_151768) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002018 |
ETIM 7.0 | EC002018 |
ETIM 8.0 | EC002018 |
ETIM 9.0 | EC002018 |
ETIM 10.0 | EC002018 |
ECLASS 9.0 | 27-14-11-49 |
ECLASS 9.1 | 27-14-11-49 |
ECLASS 10.0 | 27-14-11-49 |
ECLASS 11.0 | 27-14-11-49 |
ECLASS 12.0 | 27-14-11-49 |
ECLASS 13.0 | 27-25-03-05 |
ECLASS 14.0 | 27-25-03-05 |
ECLASS 15.0 | 27-25-03-05 |
ROHS | Conform |
Is accessory of
-
Item No.:2675230000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:2675220000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, blue
-
Item No.:2675210000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:1833600000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 4, Number of levels: 2
-
Item No.:1247420000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 5, Number of levels: 3
-
Item No.:1247430000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 5, Number of levels: 3
-
Item No.:1247290000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 4, Number of levels: 2
-
Item No.:1833640000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 5, Number of levels: 3
-
Item No.:1247310000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 4, Number of levels: 2
-
Item No.:3111430000Packaging unit:50 PC
Disconnect and modular disconnect terminal, PUSH IN, 2.5 mm², 400 V, 16 A, beige
-
Item No.:2675240000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 4 mm², 500 V, 20 A, dark beige
-
Item No.:2974120000Packaging unit:50 PC
Test-disconnect terminal, SNAP IN, orange, 2.5 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2974150000Packaging unit:50 PC
Test-disconnect terminal, SNAP IN, blue, 2.5 mm², 20 A, 500 V, Number of connections: 3, Number of levels: 1
-
Item No.:2983280000Packaging unit:50 PC
Basic terminal for component plug, SNAP IN, 500, 20, 3
-
Item No.:2974130000Packaging unit:50 PC
Test-disconnect terminal, SNAP IN, blue, 2.5 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2974170000Packaging unit:50 PC
Test-disconnect terminal, SNAP IN, blue, 2.5 mm², 20 A, 500 V, Number of connections: 4, Number of levels: 1
-
Item No.:2974160000Packaging unit:50 PC
Test-disconnect terminal, SNAP IN, orange, 2.5 mm², 20 A, 500 V, Number of connections: 4, Number of levels: 1
-
Item No.:2983270000Packaging unit:50 PC
Basic terminal for component plug, SNAP IN, 500, 20, 2
-
Item No.:3016740000Packaging unit:50 PC
Basic terminal for component plug, SNAP IN, 500, 20, 4
-
Item No.:3016730000Packaging unit:50 PC
Basic terminal for component plug, SNAP IN, 500, 20, 3
-
Item No.:3016700000Packaging unit:50 PC
Test-disconnect terminal, SNAP IN, dark beige, 2.5 mm², 20 A, 500 V, Number of connections: 4, Number of levels: 1
-
Item No.:2983260000Packaging unit:50 PC
Basic terminal for component plug, SNAP IN, 500, 20, 2
-
Item No.:2983290000Packaging unit:50 PC
Basic terminal for component plug, SNAP IN, 500, 20, 3
-
Item No.:2983740000Packaging unit:50 PC
Basic terminal for component plug, SNAP IN, 500, 20, 4
-
Item No.:3016680000Packaging unit:50 PC
Test-disconnect terminal, SNAP IN, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:3016670000Packaging unit:50 PC
Test-disconnect terminal, SNAP IN, dark beige, 2.5 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:1023830000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 6 mm², 690 V, 32 A, Pivoting, dark beige
-
Item No.:3019400000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, dark beige, 4 mm², 500 V, Number of connections: 5, Number of levels: 3, TS 35, V-0
-
Item No.:3019380000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, dark beige, 4 mm², 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:2893700000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2
-
Item No.:2893730000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 5, Number of levels: 3
-
Item No.:2893710000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, black, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2
-
Item No.:2893740000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 5, Number of levels: 3
-
Item No.:2893720000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2
-
Item No.:2893690000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2
-
Item No.:7920950000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 16 A, Pivoting, dark beige
-
Item No.:1831280000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, Pivoting, dark beige
-
Item No.:8728450000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, Pivoting, dark beige
-
Item No.:7920940000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 16 A, Pivoting, orange
-
Item No.:7920930000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 16 A, Pivoting, blue
-
Item No.:8731710000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, Pivoting, blue
-
Item No.:8731680000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, Pivoting, orange
-
Item No.:7920900000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 16 A, Pivoting, dark beige
-
Item No.:1831130000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, without, dark beige
-
Item No.:8731690000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, Pivoting, orange
-
Item No.:8731720000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, Pivoting, dark beige
-
Item No.:8731730000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, Pivoting, blue
-
Item No.:2910900000Packaging unit:25 PC
Test-disconnect terminal, Screw connection, blue, 2.5 mm², 17 A, 500 V, Number of connections: 4, Number of levels: 2
-
Item No.:2456030000Packaging unit:25 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 17 A, 500 V, Number of connections: 4, Number of levels: 2
-
Item No.:2456020000Packaging unit:25 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 17 A, 500 V, Number of connections: 3, Number of levels: 2
-
Item No.:2456010000Packaging unit:25 PC
Test-disconnect terminal, Screw connection, blue, 2.5 mm², 17 A, 500 V, Number of connections: 4, Number of levels: 2
-
Item No.:2456000000Packaging unit:25 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 17 A, 500 V, Number of connections: 4, Number of levels: 2
-
Item No.:1143030000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 20 A, 500 V, Number of connections: 3, Number of levels: 2
-
Item No.:1270070000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 2.5 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:1143020000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:1167340000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 20 A, 500 V, Number of connections: 3, Number of levels: 2
-
Item No.:8731670000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:8731700000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2941430000Packaging unit:50 PC
Test-disconnect terminal, SNAP IN, blue, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2941420000Packaging unit:50 PC
Test-disconnect terminal, SNAP IN, dark beige, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2941440000Packaging unit:50 PC
Test-disconnect terminal, SNAP IN, orange, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2941460000Packaging unit:50 PC
Basic terminal for component plug, SNAP IN, 500, 20, 2
-
Item No.:7910220000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 32 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:1361900000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, red, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1
-
Item No.:1905090000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1
-
Item No.:1905110000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 27 A, 500 V, Number of connections: 3, Number of levels: 1
-
Item No.:1361910000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, green, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1
-
Item No.:2436390000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 32 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:1364720000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, grey, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1
-
Item No.:2436420000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1
-
Item No.:1905080000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 27 A, 500 V, Number of connections: 3, Number of levels: 1
-
Item No.:1193450000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1
-
Item No.:7910180000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 32 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:1231330000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1
-
Item No.:1474620000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, grey, 4 mm², 32 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:1905100000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1
-
Item No.:7910210000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 32 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:7910190000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 32 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2436360000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1
-
Item No.:2436380000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 32 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2782640000Packaging unit:50 PC
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3
-
Item No.:2782620000Packaging unit:50 PC
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 4, Number of levels: 2
-
Item No.:2782630000Packaging unit:50 PC
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3
-
Item No.:2892770000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2892780000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2892810000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 3, Number of levels: 2
-
Item No.:2892820000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 3, Number of levels: 2
-
Item No.:2892790000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2892760000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, black, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2892740000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2892800000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, black, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2892750000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2669050000Packaging unit:50 PC
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3
-
Item No.:2669020000Packaging unit:50 PC
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3
-
Item No.:2668990000Packaging unit:50 PC
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 4, Number of levels: 2
-
Item No.:2669030000Packaging unit:50 PC
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3
-
Item No.:2668980000Packaging unit:50 PC
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 4, Number of levels: 2
-
Item No.:2669040000Packaging unit:50 PC
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3
-
Item No.:2669000000Packaging unit:50 PC
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 4, Number of levels: 2
-
Item No.:2669010000Packaging unit:50 PC
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3