Properties
Version | Mounting screw (Terminal), 4.00 mm, Steel, Depth: 7 mm, Width: 7 mm, Height: 9 mm |
Order No. | 0103300000 |
Type | BFSC M4X9T |
GTIN (EAN) | 4008190023348 |
Qty. | 100 items |
Depth | 7 mm |
Depth (inches) | 0.276 inch |
Height | 9 mm |
Height (inches) | 0.354 inch |
Width | 7 mm |
Width (inches) | 0.276 inch |
Net weight | 1.237 g |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Steel |
Colour | silver |
Version | for cross-connection link |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Metric size of the thread, external | 4 mm |
Installation advice | Direct mounting |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66882) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0103300000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0103300000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ECLASS 15.0 | 27-25-03-90 |
ROHS | Conform |
Accessories
Is accessory of
-
Item No.:0321320000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 32
-
Item No.:0162220000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 32
-
Item No.:0502100000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 16 mm², 63 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0502120000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 16 mm², 63 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0501500000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0501800000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0501820000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0178220000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0114100000Packaging unit:100 PC
Cross-connector (terminal), when screwed in, grey, 36 A, Number of poles: 2, Pitch in mm (P): 10.00, Insulated: No, Width: 17 mm
-
Item No.:0339000000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 47 A, Number of poles: 10, Pitch in mm (P): 10.00, Insulated: No, Width: 226 mm
-
Item No.:0328100000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 47 A, Number of poles: 3, Pitch in mm (P): 24.00, Insulated: No, Width: 58 mm
-
Item No.:0328000000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 47 A, Number of poles: 2, Pitch in mm (P): 24.00, Insulated: No, Width: 34 mm
-
Item No.:0501620000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0501600000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0225820000Packaging unit:10 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35