Properties
Version | Mounting tool |
Order No. | 2937020000 |
Type | BIT-BOX 11 TRX + IS |
GTIN (EAN) | 4099986692800 |
Qty. | 1 items |
Net weight | 200 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Screwing tool |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002120 |
ETIM 7.0 | EC002120 |
ETIM 8.0 | EC002120 |
ETIM 9.0 | EC002120 |
ETIM 10.0 | EC002120 |
ECLASS 9.0 | 21-04-92-19 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-92-19 |
ECLASS 11.0 | 21-04-04-35 |
ECLASS 12.0 | 21-04-04-35 |
ECLASS 13.0 | 21-04-04-35 |
ECLASS 14.0 | 21-04-04-35 |
ECLASS 15.0 | 21-04-04-35 |
ROHS | Conform |