BLL 7.62HP/02/90LF 3.2SN BK BX

This product will soon be unavailable.

Last order date: /Date(1827529200000)/

PCB plug-in connector, female header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 2, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

Item No. 1095640000

Approvals

Approvals
ROHS
UL File Number Search
Certificate No. (cURus)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Product data
Packaging
Delivery status
Last order date

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

System Parameters

Product family
Type of connection
Pitch in mm (P)
Pitch in inches (P)
Number of poles
L1 in mm
L1 in inches
Number of rows
Pin series quantity
Touch-safe protection acc. to DIN VDE 57 106
Touch-safe protection acc. to DIN VDE 0470
Can be coded
Plugging force/pole, max.
Pulling force/pole, max.

Material data

Insulating material
Colour
Colour chart (similar)
Insulating material group
Comparative Tracking Index (CTI)
UL 94 flammability rating
Contact material
Contact surface
Layer structure of solder connection
Layer structure of plug contact
Storage temperature, min.
Storage temperature, max.
Operating temperature, min.
Operating temperature, max.
Temperature range, installation, min.
Temperature range, installation, max.

Rated data acc. to IEC

tested acc. to standard
Rated current at min. number of poles (Tu = 20 °C)
Rated current, max. number of poles (Tu=20°C)
Rated current, min. number of poles (Tu=40°C)
Rated current at max. number of poles (Tu = 40 °C)
Rated voltage for surge voltage class (pollution degree II/2)
Rated voltage for surge voltage class (pollution degree III/2)
Rated voltage for surge voltage class (pollution degree III/3)
Rated impulse voltage for surge voltage class (pollution degree II/2)
Rated impulse voltage for surge voltage class (pollution degree III/2)
Rated impulse voltage for surge voltage class (contamination degree III/3)
Short-time withstand current resistance
Clearance, min.
Creepage distance, min.

Rated data acc. to CSA

Institute (CSA)
Certificate No. (CSA)
Rated voltage (Use group B / CSA)
Rated voltage (Use group C / CSA)
Rated voltage (Use group D / CSA)
Rated current (Use group B / CSA)
Rated current (Use group C / CSA)
Rated current (Use group D / CSA)
Reference to approval values

Rated data acc. to UL 1059

Institute (cURus)
Certificate No. (cURus)
Rated voltage (Use group B / UL 1059)
Rated voltage (Use group C / UL 1059)
Rated voltage (Use group D / UL 1059)
Rated current (Use group B / UL 1059)
Rated current (Use group C / UL 1059)
Rated current (Use group D / UL 1059)
Clearance distance, min.
Creepage distance, min.
Reference to approval values

Packing

Packaging
VPE length
VPE width
VPE height

Important note

IPC conformity
Notes

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0