Egenskaber
Version | Clamping yoke, Set of fixings, Steel |
Order No. | 1768020000 |
Type | BS 35II KLBUE2X3-8/2X2-6 |
GTIN (EAN) | 4032248109296 |
Qty. | 10 Styk |
Depth | 36,5 mm |
Depth (inches) | 1,437 inch |
Height | 35 mm |
Height (inches) | 1,378 inch |
Diameter | 3 mm |
Net weight | 72 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Steel |
Colour | silver |
Version | Clamping yoke |
Rail | TS 35 |
Explosion-tested version | Yes |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Cable diameter, max. | 8 mm |
Cable diameter, min. | 3 mm |
Diameter | 3 mm |
TS 35 offset | 26,5 mm |
Installation advice | Direct mounting |
Rail | TS 35 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63498) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1768020000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1768020000) |
User Documentation |
[Beipackzettel_KLBUE.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35361)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ECLASS 15.0 | 27-25-03-90 |
ROHS | Conform |