Properties
Version | Photovoltaics, Plug-in connector, female |
Order No. | 1530690000 |
Type | BUGH WM4 C BT |
GTIN (EAN) | 4050118335347 |
Qty. | 100 items |
Net weight | 11.6 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Approvals | TÜV Rheinland (IEC 62852) |
Cable type |
2 Pfg1169/08.07
EN 50618:2014 |
Conductor cross-section, max. | 6 mm² |
Conductor cross-section, min. | 4 mm² |
External thread | M 16 |
Outer cable diameter, max. | 7 mm |
Outer cable diameter, min. | 5.5 mm |
Pollution severity | 2 |
Protection degree |
IP65
IP67 IP2x open |
Rated current | 35 A |
Rated voltage | 1500 V DC (IEC) |
Time interval | 2 years |
Product information | Please order contacts separately |
Approval/Certificate/Document of Conformity | [WM4 C TÜV certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_255728) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62058) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1530690000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1530690000) |
User Documentation | [BPZL WM4C LANG](https://mdcop.weidmueller.com/mediadelivery/asset/900_41631) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC002928 |
ETIM 9.0 | EC002928 |
ETIM 10.0 | EC002928 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 27-44-01-07 |
ECLASS 10.0 | 27-44-01-07 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
ECLASS 15.0 | 22-57-02-92 |
Approvals |   |
ROHS | Conform |
Accessories
-
Item No.:2771530000Packaging unit:1 PC
Photovoltaics, Accessories, Operating tool, Release tool
-
Item No.:1530670000Packaging unit:100 PC
Photovoltaics, Plug-in connector, Socket connector
-
Item No.:1530770000Packaging unit:4500 PC
Photovoltaics, Plug-in connector, Socket connector
-
Item No.:1222870000Packaging unit:1 PC
Photovoltaics, Crimping tool for photovoltaic contacts, Mechanical, without interchangeable inserts
PhotovoltaicsAccessoriesMulti-Tool PV Set
PhotovoltaicsConnectorsWM4 C photovoltaic connectors with crimp connectionFemale contacts
ToolsCrimping toolsMiscellaneous crimping tools...... for photovoltaic plug-in connectors