Properties
Version | Photovoltaics, Plug-in connector, Socket connector |
Order No. | 1530670000 |
Type | BUKO WM4 C BT |
GTIN (EAN) | 4050118335477 |
Qty. | 100 items |
Net weight | 1.8 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62057) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1530670000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1530670000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1530670000&norm=0) |
User Documentation | [BPZL WM4C LANG](https://mdcop.weidmueller.com/mediadelivery/asset/900_41631) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC002928 |
ETIM 9.0 | EC002928 |
ETIM 10.0 | EC002928 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 27-44-01-90 |
ECLASS 10.0 | 27-44-01-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
ECLASS 15.0 | 22-57-02-92 |
Approvals |  |
ROHS | Conform |